Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1103 - $0.2504 | 500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
| $0.3594 - $0.8181 | 23000 In stock |
5/16-18
|
|
|
||
| $0.12 - $0.1335 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
| $0.696 - $1.5848 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.8148 - $1.8551 | 2250 In stock |
1/2-13
|
|
|
||
| $0.9731 - $2.2158 | 3750 In stock |
5/8-11
|
|
|
||
| $0.3033 - $0.4163 | 3000 In stock |
M10 x 1.5
|
|
0.748 in
19.0 mm
|
||
| $0.3446 - $0.4728 | 3500 In stock |
M10 x 1.5
|
|
1.378 in
35.0 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-24
|
|
0.313 in
8 mm
|
||
| $0.0645 - $0.0905 | 2000 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
1/4-20
|
|
0.188 in
4.8 mm
|
||
| $0.0815 - $0.1358 | 6000 In stock |
#4-40
|
|
0.125 in
3.2 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.563 in
14.3 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.3318 - $0.4551 | Request the lead time here |
M10 x 1.5
|
|
1.181 in
30.0 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue