Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.2883 - $0.3954 500 In stock
M10 x 1.5
0.512 in
$0.3186 - $0.4371 2250 In stock
M10 x 1.5
0.984 in
$0.4125 - $0.566 Request the lead time here
M10 x 1.5
2.362 in
$0.0645 - $0.0905 4000 In stock
1/4-20
0.500 in
$0.1544 - $0.3515 9500 In stock
1/4-20
1.000 in
$0.0645 - $0.0905 3000 In stock
1/4-20
2.000 in
$0.1526 - $0.3473 1400 In stock
1/4-20
0.750 in
$0.0815 - $0.1358 47000 In stock
#4-40
0.250 in
$0.0834 - $0.0927 6000 In stock
#6-40
1.000 in
$0.1026 - $0.114 Request the lead time here
#8-32
0.281 in
$0.0861 - $0.0903 1000 In stock
#8-32
0.625 in
$0.0645 - $0.0905 Request the lead time here
#10-24
0.125 in
$0.0645 - $0.0905 3000 In stock
#10-24
0.375 in
$0.0645 - $0.0905 2000 In stock
#10-24
1.000 in
$0.0645 - $0.0905 Request the lead time here
#10-32
0.188 in
$0.0645 - $0.0905 1000 In stock
#10-32
0.625 in
$0.1398 - $0.318 Request the lead time here
#10-32
1.063 in
$0.1535 - $0.3497 Request the lead time here
1/4-20
0.875 in
$0.0645 - $0.0905 Request the lead time here
1/4-20
1.750 in
$0.2495 - $0.3423 Request the lead time here
1/4-20
3.000 in
  • of 17
Screw - Round Head; Hexagonal Socket Drive; M10 x 1.5; 13.0 mm; Nylon 6/6

50M100150S013

Price Range
$0.3954 - $0.2883

Stock Levels
500 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Head Diameter
    0.63 in
  • Head Height
    0.394 in
  • Thread Length
    0.512 in
  • Thread Size
    M10 x 1.5
Screw - Round Head; Hexagonal Socket Drive; M10 x 1.5; 25.0 mm; Nylon 6/6

50M100150S025

Price Range
$0.4371 - $0.3186

Stock Levels
2250 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Head Diameter
    0.63 in
  • Head Height
    0.394 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
Screw - Round Head; Hexagonal Socket Drive; M10 x 1.5; 60.0 mm; Nylon 6/6

50M100150S060

Price Range
$0.566 - $0.4125

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Head Diameter
    0.63 in
  • Head Height
    0.394 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200050

Price Range
$0.0905 - $0.0645

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200100

Price Range
$0.3515 - $0.1544

Stock Levels
9500 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 50.8 mm | 2.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200200

Price Range
$0.0905 - $0.0645

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200075

Price Range
$0.3473 - $0.1526

Stock Levels
1400 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400025

Price Range
$0.1358 - $0.0815

Stock Levels
47000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-40; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406400100

Price Range
$0.0927 - $0.0834

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 7.1 mm | 0.281 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320028

Price Range
$0.114 - $0.1026

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.281 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320062

Price Range
$0.0903 - $0.0861

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 3.2 mm | 0.125 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240012

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.125 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240037

Price Range
$0.0905 - $0.0645

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240100

Price Range
$0.0905 - $0.0645

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320018

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 15.9 mm | 0.625 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320062

Price Range
$0.0905 - $0.0645

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 27 mm | 1.062 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320106

Price Range
$0.318 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.063 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 22.2 mm | 0.875 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200087

Price Range
$0.3497 - $0.1535

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 44.5 mm | 1.750 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200175

Price Range
$0.0905 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 76.2 mm | 3.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200300FT

Price Range
$0.3423 - $0.2495

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    3.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural