Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0684 - $0.0963 | Request the lead time here |
#10-24
|
|
0.250 in
6.4 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.1464 - $0.3333 | Request the lead time here |
#10-32
|
|
0.813 in
20.7 mm
|
||
| $0.0684 - $0.0963 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.084 - $0.0932 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.0684 - $0.0963 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
| $0.7398 - $1.6844 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.0866 - $0.1442 | Request the lead time here |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.1401 - $0.3186 | Request the lead time here |
#8-32
|
|
1.750 in
44.5 mm
|
||
| $0.1484 - $0.2034 | Request the lead time here |
1/4-20
|
|
2.500 in
63.5 mm
|
||
| $0.0866 - $0.1442 | 1000 In stock |
#4-40
|
|
0.094 in
2.4 mm
|
||
| $0.1107 - $0.1233 | Request the lead time here |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.4044 - $0.9204 | Request the lead time here |
5/16-18
|
|
|
||
| $0.401 - $0.4409 | Request the lead time here |
3/8-24
|
|
0.750 in
19.1 mm
|
||
| $0.1622 - $0.3692 | Request the lead time here |
1/4-20
|
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue