Quantity | Unit price |
---|---|
1000 - 4999 | $0.0963 |
5000 - 9999 | $0.0722 |
10000 + | $0.0684 |
Head Diameter | 0.312 in |
---|---|
Head Diameter | 7.9 mm |
Head Height | 4.8 mm |
Head Height | 0.190 in |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Thread Size | #10-32 |
Colour | Black |
Full Material | Nylon 6/6 |
Head Type | Round Head |
Drive Type | Hexagonal Socket Drive |
Screw Type | Cap Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue