Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0623 - $0.0875 7000 In stock
1/4-20
0.500 in
$0.1491 - $0.3396 9500 In stock
1/4-20
1.000 in
$0.0762 - $0.0848 Request the lead time here
#6-40
0.375 in
$0.3761 - $0.5157 500 In stock
M10 x 1.5
1.969 in
$0.1319 - $0.30 500 In stock
#10-32
1.500 in
$0.0623 - $0.0875 Request the lead time here
#10-32
0.313 in
$0.1331 - $0.303 Request the lead time here
#10-32
0.813 in
$0.3078 - $0.4223 2250 In stock
M10 x 1.5
0.984 in
$0.3986 - $0.5468 Request the lead time here
M10 x 1.5
2.362 in
$0.0788 - $0.1311 Request the lead time here
#4-40
0.688 in
$0.0788 - $0.1311 Request the lead time here
#6-32
0.688 in
$0.0788 - $0.1311 Request the lead time here
#6-32
1.250 in
$0.116 - $0.129 Request the lead time here
#6-32
1.875 in
$0.1577 - $0.1752 Request the lead time here
#8-32
1.125 in
$0.0788 - $0.1311 1000 In stock
#6-32
0.438 in
$0.0623 - $0.0875 Request the lead time here
#10-24
0.313 in
$0.0623 - $0.0875 2000 In stock
#10-24
0.750 in
$0.0788 - $0.0875 12000 In stock
#6-40
0.250 in
$0.0623 - $0.0875 5000 In stock
#10-32
0.375 in
$0.0623 - $0.0875 Request the lead time here
1/4-20
0.188 in
  • of 17
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200050

Price Range
$0.0875 - $0.0623

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200100

Price Range
$0.3396 - $0.1491

Stock Levels
9500 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-40; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406400037

Price Range
$0.0848 - $0.0762

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
Screw - Round Head; Hexagonal Socket Drive; M10 x 1.5; 50.0 mm; Nylon 6/6

50M100150S050

Price Range
$0.5157 - $0.3761

Stock Levels
500 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Head Diameter
    0.63 in
  • Head Height
    0.394 in
  • Thread Length
    1.969 in
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 38.1 mm | 1.500 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240150

Price Range
$0.30 - $0.1319

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320031

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 20.6 mm | 0.812 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320081

Price Range
$0.303 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.813 in
  • Thread Size
    #10-32
  • Colour
    Natural
Screw - Round Head; Hexagonal Socket Drive; M10 x 1.5; 25.0 mm; Nylon 6/6

50M100150S025

Price Range
$0.4223 - $0.3078

Stock Levels
2250 In stock
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Head Diameter
    0.63 in
  • Head Height
    0.394 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
Screw - Round Head; Hexagonal Socket Drive; M10 x 1.5; 60.0 mm; Nylon 6/6

50M100150S060

Price Range
$0.5468 - $0.3986

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    0.315 in
  • Head Diameter
    0.63 in
  • Head Height
    0.394 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 17.4 mm | 0.687 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400068

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.688 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 17.4 mm | 0.687 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320068

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.688 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 31.8 mm | 1.250 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320125

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 47.6 mm | 1.875 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320187

Price Range
$0.129 - $0.116

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 28.6 mm | 1.125 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320112

Price Range
$0.1752 - $0.1577

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.125 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 11.1 mm | 0.437 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320043

Price Range
$0.1311 - $0.0788

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 7.9 mm | 0.312 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240031

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-24; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410240075

Price Range
$0.0875 - $0.0623

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-40; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406400025

Price Range
$0.0875 - $0.0788

Stock Levels
12000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 9.5 mm | 0.375 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320037

Price Range
$0.0875 - $0.0623

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 4.7 mm | 0.187 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200018

Price Range
$0.0875 - $0.0623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-20
  • Colour
    Natural