Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
338 results
Product SKUs information
Item Code Price range Availability Thread Size Drive Size Thread Length View
$0.0623 - $0.0875 9000 In stock
1/4-20
0.500 in
$0.0623 - $0.0875 4000 In stock
1/4-20
2.000 in
$0.1475 - $0.3356 3400 In stock
1/4-20
0.750 in
$0.1491 - $0.3396 10000 In stock
1/4-20
1.000 in
$0.0623 - $0.0875 14556 In stock
#10-32
2.000 in
$0.3492 - $0.7947 11000 In stock
3/8-16
0.500 in
$0.0623 - $0.0875 10000 In stock
#10-32
0.500 in
$0.1043 - $0.1158 2000 In stock
#8-32
1.000 in
$0.0788 - $0.1311 7000 In stock
#6-32
0.250 in
$0.0788 - $0.1311 16000 In stock
#4-40
0.500 in
$0.0788 - $0.1311 1000 In stock
#6-32
1.000 in
$0.0788 - $0.1311 13618 In stock
#6-32
0.500 in
$0.1299 - $0.2955 500 In stock
#8-32
2.000 in
$0.3318 - $0.365 3000 In stock
5/16-18
0.750 in
$0.0788 - $0.1311 17000 In stock
#4-40
1.000 in
$0.0833 - $0.0873 6000 In stock
#8-32
0.500 in
$0.128 - $0.2916 49500 In stock
#10-32
1.000 in
$0.3575 - $0.8136 3500 In stock
5/16-18
$0.3371 - $0.3707 2000 In stock
5/16-18
1.000 in
$0.0788 - $0.1311 Request the lead time here
#4-40
0.094 in
  • of 17
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200050

Price Range
$0.0875 - $0.0623

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 50.8 mm | 2.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200200

Price Range
$0.0875 - $0.0623

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200075

Price Range
$0.3356 - $0.1475

Stock Levels
3400 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 1/4-20; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4.8 mm | 3/16 in; Head Height 6.4 mm | 0.250 in

3425200100

Price Range
$0.3396 - $0.1491

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.375 in
  • Head Height
    0.250 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 50.8 mm | 2.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320200

Price Range
$0.0875 - $0.0623

Stock Levels
14556 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 3/8-16; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 7.9 mm | 5/16 in; Head Height 9.5 mm | 0.375 in

3437516050

Price Range
$0.7947 - $0.3492

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.562 in
  • Head Height
    0.375 in
  • Thread Length
    0.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320050

Price Range
$0.0875 - $0.0623

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320100

Price Range
$0.1158 - $0.1043

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 6.4 mm | 0.250 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320025

Price Range
$0.1311 - $0.0788

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400050

Price Range
$0.1311 - $0.0788

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320100

Price Range
$0.1311 - $0.0788

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #6-32; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 2.8 mm | 7/64 in; Head Height 3.5 mm | 0.138 in

3406320050

Price Range
$0.1311 - $0.0788

Stock Levels
13618 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.138 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 50.8 mm | 2.000 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320200

Price Range
$0.2955 - $0.1299

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 5/16-18; Thread Length 19.1 mm | 0.750 in; Compatible Hex Key Size 6.4 mm | 1/4 in; Head Height 7.9 mm | 0.312 in

3431218075

Price Range
$0.365 - $0.3318

Stock Levels
3000 In stock
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400100

Price Range
$0.1311 - $0.0788

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #8-32; Thread Length 12.7 mm | 0.500 in; Compatible Hex Key Size 3.6 mm | 9/64 in; Head Height 4.2 mm | 0.164 in

3408320050

Price Range
$0.0873 - $0.0833

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.164 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #10-32; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 4 mm | 5/32 in; Head Height 4.8 mm | 0.190 in

3410320100

Price Range
$0.2916 - $0.128

Stock Levels
49500 In stock
Attributes
  • Head Diameter
    0.312 in
  • Head Height
    0.190 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 5/16-18; ; Compatible Hex Key Size 6.4 mm | 1/4 in; Head Height 7.9 mm | 0.312 in

3431218200

Price Range
$0.8136 - $0.3575

Stock Levels
3500 In stock
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Size
    5/16-18
  • Colour
    Natural
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - 5/16-18; Thread Length 25.4 mm | 1.000 in; Compatible Hex Key Size 6.4 mm | 1/4 in; Head Height 7.9 mm | 0.312 in

3431218100

Price Range
$0.3707 - $0.3371

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    0.250 in
  • Head Diameter
    0.469 in
  • Head Height
    0.312 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
Natural Nylon 6/6 Hexagonal Socket Drive Round Head Cap Screw - #4-40; Thread Length 2.4 mm | 0.093 in; Compatible Hex Key Size 2.4 mm | 3/32 in; Head Height 2.8 mm | 0.112 in

3404400009

Price Range
$0.1311 - $0.0788

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.112 in
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Natural