Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0815 - $0.1358 | 1000 In stock |
#4-40
|
|
0.313 in
8 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.0815 - $0.1358 | 8000 In stock |
#4-40
|
|
1.125 in
28.6 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.094 in
2.4 mm
|
||
| $0.0815 - $0.1358 | 14000 In stock |
#6-32
|
|
0.313 in
8 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
1.125 in
28.6 mm
|
||
| $0.194 - $0.2216 | 8500 In stock |
#6-32
|
|
1.750 in
44.5 mm
|
||
| $0.0789 - $0.0878 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.101 - $0.1121 | 2000 In stock |
#8-32
|
|
0.188 in
4.8 mm
|
||
| $0.1044 - $0.116 | 15000 In stock |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.0861 - $0.0903 | 6000 In stock |
#8-32
|
|
0.875 in
22.2 mm
|
||
| $0.1253 - $0.2849 | 500 In stock |
#8-32
|
|
1.500 in
38.1 mm
|
||
| $0.0645 - $0.0905 | 142000 In stock |
#10-24
|
|
0.250 in
6.4 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
| $1.0373 - $2.3613 | Request the lead time here |
5/8-11
|
|
|
||
| $0.306 - $0.4199 | 3000 In stock |
M10 x 1.5
|
|
0.787 in
20.0 mm
|
||
| $0.3893 - $0.5337 | 500 In stock |
M10 x 1.5
|
|
1.969 in
50.0 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
1/4-20
|
|
1.250 in
31.8 mm
|
||
| $0.2811 - $0.6401 | Request the lead time here |
1/4-20