Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1365 - $0.3105 | Request the lead time here |
#10-32
|
|
1.500 in
38.1 mm
|
||
| $0.0645 - $0.0905 | Request the lead time here |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.1073 - $0.1182 | 5000 In stock |
1/4-28
|
|
0.250 in
6.4 mm
|
||
| $0.3383 - $0.77 | 3000 In stock |
5/16-18
|
|
0.500 in
12.7 mm
|
||
| $0.3909 - $0.8901 | 5000 In stock |
5/16-18
|
|
|
||
| $0.4248 - $0.9672 | 2500 In stock |
3/8-16
|
|
|
||
| $0.3186 - $0.4371 | 2250 In stock |
M10 x 1.5
|
|
0.984 in
25.0 mm
|
||
| $0.4125 - $0.566 | Request the lead time here |
M10 x 1.5
|
|
2.362 in
60.0 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.563 in
14.3 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0815 - $0.1358 | 7000 In stock |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
| $0.0815 - $0.1358 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.0815 - $0.1358 | 45000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.113 - $0.1256 | 8000 In stock |
#6-32
|
|
1.500 in
38.1 mm
|
||
| $0.0815 - $0.0905 | 12000 In stock |
#6-40
|
|
0.250 in
6.4 mm
|
||
| $0.0815 - $0.1358 | 1000 In stock |
#4-36
|
|
0.500 in
12.7 mm
|
||
| $0.0815 - $0.1358 | 24000 In stock |
#4-40
|
|
0.188 in
4.8 mm
|
||
| 3404400014 | $0.0815 - $0.1358 | 4000 In stock |
#4-40
|
|
0.141 in
3.6 mm