Menu Search

Snap-Together Rivets - Male/Female Push

In stock

Two part Push Clips that form to hold flat panels together.

The range features Nylon 6/6 snap fasteners that have low profiles on both sides of the assembly. The two parts have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides.

We also have the pin and keeper parts for sign fastening systems. These male and female fasteners are made from impact modified Nylon 6/6, and are ideal for rapid assembly and disassembly.

Also included are a range of snap tacks that have male tacks and button tacks made from Acetal, and a female retainer made from UL94 V2 rated Nylon 6/6.

  • Colours Include: Natural, Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
8201030008VR $0.1475 - $0.1553 19000 In stock
0.126 in
0.394 in
$0.1556 - $0.1638 2000 In stock
0.205 in
0.394 in
$0.1757 - $0.2408 Request the lead time here
0.079 in
0.189 in
0.437 in
$0.1796 - $0.2912 Request the lead time here
0.118 in
0.063 in
0.438 in
$0.2385 - $0.2739 Request the lead time here
0.087 in
0.394 in
$0.1497 - $0.1575 Request the lead time here
0.165 in
0.394 in
$0.1475 - $0.1553 1362000 In stock
0.126 in
0.394 in
$0.1556 - $0.1638 5000 In stock
0.205 in
0.394 in
$0.2355 - $0.2708 1000 In stock
0.087 in
0.394 in
$0.1515 - $0.1595 Request the lead time here
0.165 in
0.394 in
$0.1796 - $0.2912 Request the lead time here
0.118 in
0.047 in
0.438 in
$0.1796 - $0.2912 Request the lead time here
0.118 in
0.189 in
0.438 in
$0.1796 - $0.2912 Request the lead time here
0.118 in
0.189 in
0.438 in
$0.1634 - $0.2646 Request the lead time here
0.118 in
0.189 in
0.437 in
$0.1634 - $0.2646 1000 In stock
0.118 in
0.063 in
0.437 in
$0.1185 - $0.1625 90000 In stock
0.374 in
0.126 in
0.374 in
$0.5151 - $0.7067 4000 In stock
0.311 in
1.752 in
0.752 in
$0.1634 - $0.2646 Request the lead time here
0.118 in
0.189 in
0.437 in
$0.4343 - $0.5957 4000 In stock
0.311 in
1.752 in
0.752 in
$0.1634 - $0.2646 Request the lead time here
0.118 in
0.047 in
0.437 in
  • of 2
Snap-Together Rivet White ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 3.2 mm | 0.126 in

8201030008VR

Price Range
$0.1553 - $0.1475

Stock Levels
19000 In stock
Attributes
  • Panel Thickness
    0.126 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet White ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 5.2 mm | 0.205 in

8201050008VR

Price Range
$0.1638 - $0.1556

Stock Levels
2000 In stock
Attributes
  • Panel Thickness
    0.205 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 0.437 in 0.075 in 2.0 mm Nylon 6/6 Black

27TM070188B

Price Range
$0.2408 - $0.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.079 in
  • Panel Thickness
    0.189 in
  • Head Diameter
    0.437 in
  • Head Height
    0.075 in
  • Rivet Type
    Male
Snap-Together Rivet 0.438 in 0.094 in 3.0 mm Nylon 6/6;Acetal Black

27STM430062B

Price Range
$0.2912 - $0.1796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.063 in
  • Head Diameter
    0.438 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet Black ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 2.2 mm | 0.087 in

8201020001VR

Price Range
$0.2739 - $0.2385

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.087 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 4.2 mm | 0.165 in

8201040001VR

Price Range
$0.1575 - $0.1497

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.165 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 3.2 mm | 0.126 in

8201030001VR

Price Range
$0.1553 - $0.1475

Stock Levels
1362000 In stock
Attributes
  • Panel Thickness
    0.126 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet Black ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 5.2 mm | 0.205 in

8201050001VR

Price Range
$0.1638 - $0.1556

Stock Levels
5000 In stock
Attributes
  • Panel Thickness
    0.205 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet White ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 2.2 mm | 0.087 in

8201020008VR

Price Range
$0.2708 - $0.2355

Stock Levels
1000 In stock
Attributes
  • Panel Thickness
    0.087 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet White ; Nylon ; Push Clip ; Head Diameter 10 mm | 0.394 in; Panel Thickness 4.2 mm | 0.165 in

8201040008VR

Price Range
$0.1595 - $0.1515

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    0.165 in
  • Head Diameter
    0.394 in
  • Head Height
    0.031 in
  • Rivet Type
    Push Clip
  • Rivet Fitting Style
    Snap-Together
Snap-Together Rivet 0.438 in 0.094 in 3.0 mm Nylon 6/6;Acetal Black

27STM430125B

Price Range
$0.2912 - $0.1796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.047 in
  • Head Diameter
    0.438 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet 0.438 in 0.094 in 3.0 mm Nylon 6/6;Acetal Black

27STM430188B

Price Range
$0.2912 - $0.1796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.189 in
  • Head Diameter
    0.438 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet 0.438 in 0.094 in 3.0 mm Nylon 6/6;Acetal Black

27STMB430188B

Price Range
$0.2912 - $0.1796

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.189 in
  • Head Diameter
    0.438 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet - ; Compatible Panel Thickness Range 4.8 mm | 0.189 in; Natural; POM

27STMB430188

Price Range
$0.2646 - $0.1634

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.189 in
  • Head Diameter
    0.437 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet - ; Compatible Panel Thickness Range 1.6 mm | 0.063 in; Natural; Nylon

27STM430062

Price Range
$0.2646 - $0.1634

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.063 in
  • Head Diameter
    0.437 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet - ; Compatible Panel Thickness Range 76.2 - 3.2 mm | 3.000 - 0.126 in; Natural; Nylon

27STF375

Price Range
$0.1625 - $0.1185

Stock Levels
90000 In stock
Attributes
  • Compatible Hole Diameter
    0.374 in
  • Panel Thickness
    0.126 in
  • Head Diameter
    0.374 in
  • Head Height
    0.126 in
  • Rivet Type
    Female
Snap-Together Rivet - ; Compatible Panel Thickness Range 44.5 mm | 1.752 in; Natural; Nylon

27RSFP001

Price Range
$0.7067 - $0.5151

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Panel Thickness
    1.752 in
  • Head Diameter
    0.752 in
  • Head Height
    0.205 in
  • Rivet Type
    Male
Snap-Together Rivet - ; Compatible Panel Thickness Range 4.8 mm | 0.189 in; Natural; Nylon

27STM430188

Price Range
$0.2646 - $0.1634

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.189 in
  • Head Diameter
    0.437 in
  • Head Height
    0.094 in
  • Rivet Type
    Male
Snap-Together Rivet - ; Compatible Panel Thickness Range 44.5 mm | 1.752 in; Natural; Nylon

27RSFK001

Price Range
$0.5957 - $0.4343

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.311 in
  • Panel Thickness
    1.752 in
  • Head Diameter
    0.752 in
  • Head Height
    0.098 in
  • Rivet Type
    Female
Snap-Together Rivet - ; Compatible Panel Thickness Range 10.9 - 3.2 mm | 0.429 - 0.126 in; Natural; Nylon

27STM430125

Price Range
$0.2646 - $0.1634

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.118 in
  • Panel Thickness
    0.047 in
  • Head Diameter
    0.437 in
  • Head Height
    0.094 in
  • Rivet Type
    Male