Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.

Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Ring Diameter Compatible Thread Sizes (All) Overall Height View
12366A $0.3107 - $1.8983 10797 In stock
7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
$0.3194 - $1.952 6288 In stock
M24
$0.1884 - $1.152 26909 In stock
7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
$0.4781 - $2.9213 4030 In stock
1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
$0.3411 - $2.0844 1622 In stock
1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
$0.213 - $1.3013 28695 In stock
5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
$0.3911 - $2.3901 5959 In stock
1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
$0.2522 - $1.5404 384288 In stock
3/4 JIC,3/4 UNF,M18
$0.2868 - $1.7522 9493 In stock
1/2 BSP/GAS,M20
12363A $0.2061 - $1.2596 21507 In stock
1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
$0.5649 - $3.4523 5178 In stock
1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
Snap Fit Plug - Compatible Thread Sizes (All) 7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22 ; LDPE

12366A

Price Range
$1.8983 - $0.3107

Stock Levels
10797 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) M24 ; LDPE

12621A

Price Range
$1.952 - $0.3194

Stock Levels
6288 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M24
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10 ; LDPE

10530A

Price Range
$1.152 - $0.1884

Stock Levels
26909 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32 ; LDPE

12369A

Price Range
$2.9213 - $0.4781

Stock Levels
4030 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26 ; LDPE

12367A

Price Range
$2.0844 - $0.3411

Stock Levels
1622 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16 ; LDPE

12364A

Price Range
$1.3013 - $0.213

Stock Levels
28695 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28 ; LDPE

12368A

Price Range
$2.3901 - $0.3911

Stock Levels
5959 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 3/4 JIC,3/4 UNF,M18 ; LDPE

10314B

Price Range
$1.5404 - $0.2522

Stock Levels
384288 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/4 JIC,3/4 UNF,M18
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 1/2 BSP/GAS,M20 ; LDPE

12365A

Price Range
$1.7522 - $0.2868

Stock Levels
9493 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 BSP/GAS,M20
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14 ; LDPE

12363A

Price Range
$1.2596 - $0.2061

Stock Levels
21507 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
  • Material
    LDPE
Snap Fit Plug - Compatible Thread Sizes (All) 1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36 ; LDPE

12622A

Price Range
$3.4523 - $0.5649

Stock Levels
5178 In stock
Attributes
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
  • Material
    LDPE