Item code:
12369A
Quantity | Unit price |
---|---|
1 - 249 | $5.4507 |
250 - 499 | $2.7365 |
500 - 2499 | $1.0946 |
2500 - 24999 | $0.4856 |
25000 - 49999 | $0.4613 |
50000 + | $0.437 |
Overall Diameter | 35.6 mm |
---|---|
Overall Diameter | 1.401 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 32 mm |
Ring Diameter | 1.260 in |
Colour | Red |
Compatible Thread Sizes (All) | 1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32 |
Compatible Thread Standard | Metric |
Compatible Thread Standard | UNF |
Compatible Thread Standard | JIC |
Compatible Thread Standard | BSP |
Compatible Thread Standard (All) | Metric, UNF, JIC, BSP |
Fitting Style | Snap Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue