Menu Search

Snap Fit Bushings - Open/Closed

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter View
$0.1086 - $0.2921 Request the lead time here
0.48 in
$0.2585 - $0.7107 600 In stock
0.902 in
$0.1308 - $0.2429 118000 In stock
0.189 in
$0.1317 - $0.3542 24000 In stock
0.693 in
$0.2751 - $0.5382 1970 In stock
0.571 in
$0.3368 - $0.6603 3600 In stock
0.874 in
PGSB-9A $0.3312 - $0.6459 16800 In stock
0.803 in
$0.1749 - $0.2445 Request the lead time here
0.311 in
$0.2568 - $0.5027 Request the lead time here
0.413 in
$0.1161 - $0.3129 9240 In stock
0.563 in
$0.095 - $0.2546 25000 In stock
0.362 in
$0.2093 - $0.5634 200 In stock
0.965 in
$0.3119 - $0.6093 1770 In stock
0.681 in
$0.2417 - $0.4697 4500 In stock
0.39 in
$0.3848 - $0.7515 Request the lead time here
1.169 in
$0.1313 - $0.3594 3000 In stock
0.768 in
$0.3597 - $0.7007 5400 In stock
1.047 in
$0.1314 - $0.1842 10000 In stock
0.26 in
$0.2162 - $0.4215 6500 In stock
0.354 in
$0.252 - $0.4925 11000 In stock
0.484 in
  • of 2
Snap Fit Bushing - ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.2921 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.764 in
  • Inside Diameter
    0.48 in
  • Maximum Panel Thickness
    0.055 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.213 in
Snap Fit Bushing - ; 1 mm | 0.039 in Black

PGSA-2327A

Price Range
$0.7107 - $0.2585

Stock Levels
600 In stock
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.902 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.236 in
Snap Fit Bushing - ; 1 mm | 0.039 in Black

PGSA-0407A

Price Range
$0.2429 - $0.1308

Stock Levels
118000 In stock
Attributes
  • Head Diameter
    0.409 in
  • Inside Diameter
    0.189 in
  • Maximum Panel Thickness
    0.039 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.197 in
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.3542 - $0.1317

Stock Levels
24000 In stock
Attributes
  • Head Diameter
    0.886 in
  • Inside Diameter
    0.693 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.22 in
Snap Fit Bushing - ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
$0.5382 - $0.2751

Stock Levels
1970 In stock
Attributes
  • Head Diameter
    0.811 in
  • Inside Diameter
    0.571 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.433 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-5A

Price Range
$0.6603 - $0.3368

Stock Levels
3600 In stock
Attributes
  • Head Diameter
    1.157 in
  • Inside Diameter
    0.874 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3 mm | 0.118 in Black

PGSB-9A

Price Range
$0.6459 - $0.3312

Stock Levels
16800 In stock
Attributes
  • Head Diameter
    1.039 in
  • Inside Diameter
    0.803 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-2A

Price Range
$0.2445 - $0.1749

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.5 in
  • Inside Diameter
    0.311 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
$0.5027 - $0.2568

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.709 in
  • Inside Diameter
    0.413 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.047 in
  • Overall Height
    0.413 in
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.3129 - $0.1161

Stock Levels
9240 In stock
Attributes
  • Head Diameter
    0.894 in
  • Inside Diameter
    0.563 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.224 in
Snap Fit Bushing - ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.2546 - $0.095

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.638 in
  • Inside Diameter
    0.362 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap Fit Bushing - ; 1.1 mm | 0.043 in Black

PGSA-2529A

Price Range
$0.5634 - $0.2093

Stock Levels
200 In stock
Attributes
  • Head Diameter
    1.382 in
  • Inside Diameter
    0.965 in
  • Maximum Panel Thickness
    0.043 in
  • Minimum Panel Thickness
    0.016 in
  • Overall Height
    0.276 in
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.6093 - $0.3119

Stock Levels
1770 In stock
Attributes
  • Head Diameter
    0.976 in
  • Inside Diameter
    0.681 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.453 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-3A

Price Range
$0.4697 - $0.2417

Stock Levels
4500 In stock
Attributes
  • Head Diameter
    0.642 in
  • Inside Diameter
    0.39 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-7A

Price Range
$0.7515 - $0.3848

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.469 in
  • Inside Diameter
    1.169 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.3594 - $0.1313

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    1.063 in
  • Inside Diameter
    0.768 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Panel Thickness
    0.039 in
  • Overall Height
    0.209 in
Snap Fit Bushing - ; 3.2 mm | 0.125 in Black

PGSB-6A

Price Range
$0.7007 - $0.3597

Stock Levels
5400 In stock
Attributes
  • Head Diameter
    1.343 in
  • Inside Diameter
    1.047 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.406 in
Snap Fit Bushing - ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.1842 - $0.1314

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.449 in
  • Inside Diameter
    0.26 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.256 in
Snap Fit Bushing - ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.4215 - $0.2162

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.587 in
  • Inside Diameter
    0.354 in
  • Maximum Panel Thickness
    0.138 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.413 in
Snap Fit Bushing - ; 3.3 mm | 0.130 in Black

PGSB-1216A

Price Range
$0.4925 - $0.252

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.732 in
  • Inside Diameter
    0.484 in
  • Maximum Panel Thickness
    0.13 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.394 in