Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
92 results
Product SKUs information
Item Code Price range Availability d2 d1 H Colour Material D View
$0.1517 - $0.9488 24573 In stock
0.453 in
0.453 in
0.315 in
Black
TPR
$0.6126 - $3.8136 52699 In stock
0.669 in
0.669 in
0.394 in
Black
TPR
$0.1355 - $0.8475 53 In stock
1.600 in
1.450 in
0.748 in
Blue
LDPE
$0.1677 - $0.42 Request the lead time here
1.950 in
1.780 in
1 in
Blue
LDPE
$0.0513 - $0.321 5505 In stock
0.365 in
0.300 in
0.374 in
Blue
LDPE
$0.258 - $0.6447 11000 In stock
0.216 in
0.216 in
0.315 in
Black
TPR
$0.3476 - $0.8673 4854 In stock
0.764 in
0.764 in
0.472 in
Black
TPR
$0.1755 - $1.0983 37439 In stock
0.512 in
0.512 in
0.394 in
Black
TPR
$0.0848 - $0.5283 9324 In stock
0.805 in
0.717 in
0.626 in
Blue
LDPE
$0.0893 - $0.5576 2215 In stock
1.040 in
0.915 in
0.72 in
Blue
LDPE
$0.0663 - $0.413 1800 In stock
0.785 in
0.690 in
0.626 in
Blue
LDPE
$0.1538 - $0.384 12 In stock
1.750 in
1.633 in
0.748 in
Blue
LDPE
$0.1064 - $0.6639 Request the lead time here
1.230 in
1.110 in
0.748 in
Blue
LDPE
$0.1251 - $0.7817 21900 In stock
0.276 in
0.197 in
0.374 in
Natural
TPE
0.433 in
$0.1542 - $0.963 51607 In stock
0.374 in
0.276 in
0.374 in
Natural
TPE
0.531 in
$0.2699 - $1.6856 5000 In stock
0.531 in
0.453 in
0.374 in
Natural
TPE
0.689 in
$0.318 - $1.9859 2900 In stock
0.669 in
0.571 in
0.394 in
Natural
TPE
0.827 in
$0.4526 - $2.828 10766 In stock
0.925 in
0.827 in
0.433 in
Natural
TPE
1.083 in
$0.06 - $0.3741 34550 In stock
0.634 in
0.550 in
0.5 in
Blue
LDPE
$0.0894 - $0.56 8400 In stock
0.933 in
0.815 in
0.622 in
Blue
LDPE
  • of 5
Side Pull Tab Plug - ; TPR ; Black

MPP25A

Price Range
$0.9488 - $0.1517

Stock Levels
24573 In stock
Attributes
  • d1
    0.453 in
  • d2
    0.453 in
  • H
    0.315 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - ; TPR ; Black

MPP50A

Price Range
$3.8136 - $0.6126

Stock Levels
52699 In stock
Attributes
  • d1
    0.669 in
  • d2
    0.669 in
  • H
    0.394 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P53A

Price Range
$0.8475 - $0.1355

Stock Levels
53 In stock
Attributes
  • d1
    1.450 in
  • d2
    1.600 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 1.000 in ; LDPE ; Blue

P61A

Price Range
$0.42 - $0.1677

Stock Levels
Request the lead time here
Attributes
  • d1
    1.780 in
  • d2
    1.950 in
  • H
    1 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

P7A

Price Range
$0.321 - $0.0513

Stock Levels
5505 In stock
Attributes
  • d1
    0.300 in
  • d2
    0.365 in
  • H
    0.374 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - ; TPR ; Black

MPP3A

Price Range
$0.6447 - $0.258

Stock Levels
11000 In stock
Attributes
  • d1
    0.216 in
  • d2
    0.216 in
  • H
    0.315 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - ; TPR ; Black

MPP65A

Price Range
$0.8673 - $0.3476

Stock Levels
4854 In stock
Attributes
  • d1
    0.764 in
  • d2
    0.764 in
  • H
    0.472 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - ; TPR ; Black

MPP35A

Price Range
$1.0983 - $0.1755

Stock Levels
37439 In stock
Attributes
  • d1
    0.512 in
  • d2
    0.512 in
  • H
    0.394 in
  • Colour
    Black
  • Material
    TPR
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P24A

Price Range
$0.5283 - $0.0848

Stock Levels
9324 In stock
Attributes
  • d1
    0.717 in
  • d2
    0.805 in
  • H
    0.626 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.720 in ; LDPE ; Blue

P33A

Price Range
$0.5576 - $0.0893

Stock Levels
2215 In stock
Attributes
  • d1
    0.915 in
  • d2
    1.040 in
  • H
    0.72 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P23A

Price Range
$0.413 - $0.0663

Stock Levels
1800 In stock
Attributes
  • d1
    0.690 in
  • d2
    0.785 in
  • H
    0.626 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P57A

Price Range
$0.384 - $0.1538

Stock Levels
12 In stock
Attributes
  • d1
    1.633 in
  • d2
    1.750 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P42A

Price Range
$0.6639 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • d1
    1.110 in
  • d2
    1.230 in
  • H
    0.748 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Plug - Overall Diameter 7.0 mm | 0.276 in; TPE; Natural

494297

Price Range
$0.7817 - $0.1251

Stock Levels
21900 In stock
Attributes
  • D
    0.433 in
  • d1
    0.197 in
  • d2
    0.276 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 9.5 mm | 0.374 in; TPE; Natural

494299

Price Range
$0.963 - $0.1542

Stock Levels
51607 In stock
Attributes
  • D
    0.531 in
  • d1
    0.276 in
  • d2
    0.374 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 13.5 mm | 0.531 in ;

494303

Price Range
$1.6856 - $0.2699

Stock Levels
5000 In stock
Attributes
  • D
    0.689 in
  • d1
    0.453 in
  • d2
    0.531 in
  • H
    0.374 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 17.0 mm | 0.669 in ;

494307

Price Range
$1.9859 - $0.318

Stock Levels
2900 In stock
Attributes
  • D
    0.827 in
  • d1
    0.571 in
  • d2
    0.669 in
  • H
    0.394 in
  • Colour
    Natural
Side Pull Plug - Overall Diameter 23.5 mm | 0.925 in ;

494311

Price Range
$2.828 - $0.4526

Stock Levels
10766 In stock
Attributes
  • D
    1.083 in
  • d1
    0.827 in
  • d2
    0.925 in
  • H
    0.433 in
  • Colour
    Natural
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P17A

Price Range
$0.3741 - $0.06

Stock Levels
34550 In stock
Attributes
  • d1
    0.550 in
  • d2
    0.634 in
  • H
    0.5 in
  • Colour
    Blue
  • Material
    LDPE
Side Pull Tab Plug - 0.620 in ; LDPE ; Blue

P27A

Price Range
$0.56 - $0.0894

Stock Levels
8400 In stock
Attributes
  • d1
    0.815 in
  • d2
    0.933 in
  • H
    0.622 in
  • Colour
    Blue
  • Material
    LDPE