Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1 | H | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1517 - $0.9488 | 24573 In stock |
0.453 in
11.5 mm
|
0.453 in
11.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.6126 - $3.8136 | 52699 In stock |
0.669 in
17 mm
|
0.669 in
17 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.1355 - $0.8475 | 53 In stock |
1.600 in
40.6 mm
|
1.450 in
36.8 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.1677 - $0.42 | Request the lead time here |
1.950 in
49.5 mm
|
1.780 in
45.2 mm
|
1 in
25.4 mm
|
Blue
|
LDPE
|
|
||
| $0.0513 - $0.321 | 5505 In stock |
0.365 in
9.3 mm
|
0.300 in
7.6 mm
|
0.374 in
9.5 mm
|
Blue
|
LDPE
|
|
||
| $0.258 - $0.6447 | 11000 In stock |
0.216 in
5.5 mm
|
0.216 in
5.5 mm
|
0.315 in
8.0 mm
|
Black
|
TPR
|
|
||
| $0.3476 - $0.8673 | 4854 In stock |
0.764 in
19.4 mm
|
0.764 in
19.4 mm
|
0.472 in
12.0 mm
|
Black
|
TPR
|
|
||
| $0.1755 - $1.0983 | 37439 In stock |
0.512 in
13 mm
|
0.512 in
13 mm
|
0.394 in
10.0 mm
|
Black
|
TPR
|
|
||
| $0.0848 - $0.5283 | 9324 In stock |
0.805 in
20.4 mm
|
0.717 in
18.2 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
| $0.0893 - $0.5576 | 2215 In stock |
1.040 in
26.4 mm
|
0.915 in
23.2 mm
|
0.72 in
18.3 mm
|
Blue
|
LDPE
|
|
||
| $0.0663 - $0.413 | 1800 In stock |
0.785 in
19.9 mm
|
0.690 in
17.5 mm
|
0.626 in
15.9 mm
|
Blue
|
LDPE
|
|
||
| $0.1538 - $0.384 | 12 In stock |
1.750 in
44.5 mm
|
1.633 in
41.5 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.1064 - $0.6639 | Request the lead time here |
1.230 in
31.2 mm
|
1.110 in
28.2 mm
|
0.748 in
19.0 mm
|
Blue
|
LDPE
|
|
||
| $0.1251 - $0.7817 | 21900 In stock |
0.276 in
7.0 mm
|
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.433 in
11.0 mm
|
||
| $0.1542 - $0.963 | 51607 In stock |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.531 in
13.5 mm
|
||
| $0.2699 - $1.6856 | 5000 In stock |
0.531 in
13.5 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
Natural
|
TPE
|
0.689 in
17.5 mm
|
||
| $0.318 - $1.9859 | 2900 In stock |
0.669 in
17.0 mm
|
0.571 in
14.5 mm
|
0.394 in
10.0 mm
|
Natural
|
TPE
|
0.827 in
21.0 mm
|
||
| $0.4526 - $2.828 | 10766 In stock |
0.925 in
23.5 mm
|
0.827 in
21.0 mm
|
0.433 in
11.0 mm
|
Natural
|
TPE
|
1.083 in
27.5 mm
|
||
| $0.06 - $0.3741 | 34550 In stock |
0.634 in
16.1 mm
|
0.550 in
14 mm
|
0.5 in
12.7 mm
|
Blue
|
LDPE
|
|
||
| $0.0894 - $0.56 | 8400 In stock |
0.933 in
23.7 mm
|
0.815 in
20.7 mm
|
0.622 in
15.8 mm
|
Blue
|
LDPE