Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Hinges are a type of exposed hinge that mounts to a panel or door, from the side. Allows for a simple offset design, from door to frame.
They are an ideal solution for prominent doors and panels. Available in various material and mounting options.
Material: Steel, Zinc, , Brass, Zinc Alloy Colour: Black, Chrome, Silver, , Brass Series Code:
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Material | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $9.60 - $10.90 | 280 In stock |
0.748 in
19.0 mm
|
1.063 in
27.0 mm
|
Zinc Alloy
|
0.748 in
19.0 mm
|
1.969 in
50.0 mm
|
||
| $6.60 - $7.60 | 530 In stock |
0.472 in
12.0 mm
|
1.004 in
25.5 mm
|
Steel
|
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
||
| $9.20 - $10.30 | 582 In stock |
0.394 in
10.0 mm
|
|
Brass
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
| $16.80 - $18.80 | 340 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $16.80 - $18.80 | 102 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $29.30 - $32.90 | 90 In stock |
0.63 in
16.0 mm
|
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $32.40 - $37.00 | 199 In stock |
0.63 in
16.0 mm
|
1.929 in
49.0 mm
|
Steel
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
| $24.60 - $28.10 | 129 In stock |
|
|
Brass
|
|
0.787 in
20.0 mm
|
||
| $16.80 - $18.80 | 340 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $16.80 - $18.80 | 346 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $29.30 - $32.90 | 99 In stock |
0.63 in
16.0 mm
|
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $9.80 - $11.10 | 188 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.61 in
15.5 mm
|
0.61 in
15.5 mm
|
||
| $21.30 - $24.00 | 278 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $21.30 - $24.00 | 334 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $21.30 - $24.00 | 323 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
| $9.60 - $10.90 | 50 In stock |
0.472 in
12.0 mm
|
2.539 in
64.5 mm
|
Zinc Alloy
|
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
||
| 19331 | $22.20 - $25.00 | 67 In stock |
0.472 in
12.0 mm
|
|
Brass
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
|
| $30.60 - $34.90 | 166 In stock |
|
3.15 in
80.0 mm
|
Brass
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $10.70 - $12.00 | 97 In stock |
0.551 in
14.0 mm
|
2.598 in
66.0 mm
|
Zinc Alloy
|
0.768 in
19.5 mm
|
0.709 in
18.0 mm
|
||
| $11.10 - $12.50 | 446 In stock |
0.394 in
10.0 mm
|
|
Brass
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm