| Quantity | Unit price |
|---|---|
| 1 - 9 | $10.90 |
| 10 + | $9.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 19.0 mm |
|---|---|
| Leaf Thickness | 0.748 in |
| Overall Length | 1.063 in |
| Overall Length | 27.0 mm |
| Overall Thickness | 0.748 in |
| Overall Thickness | 19.0 mm |
| Overall Width | 50.0 mm |
| Overall Width | 1.969 in |
| Colour | Black |
| Finish | Black Powder Coated |
| Full Material | Zinc Alloy |
| Hinge Type | Bearing Hinge |
| Includes | Fasteners not included |
| Material | Zinc Alloy |
| Mounting Hole Shape | Female Thread |
| Mounting Method | Screw;Bolt |
| Mounting Orientation | Universal |
| Pin Material | Stainless Steel |
| Removability | Fixed |
| Special Features (All) | Bearing (Delrin) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue