Menu Search

Side Hinges

In stock

Side Hinges are a type of exposed hinge that mounts to a panel or door, from the side. Allows for a simple offset design, from door to frame.

They are an ideal solution for prominent doors and panels. Available in various material and mounting options.

Material: Steel, Zinc, , Brass, Zinc Alloy Colour: Black, Chrome, Silver, , Brass Series Code:

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Overall Thickness Overall Width View
$9.60 - $10.90 280 In stock
0.748 in
1.063 in
Zinc Alloy
0.748 in
1.969 in
$6.60 - $7.60 530 In stock
0.472 in
1.004 in
Steel
0.512 in
0.512 in
$9.20 - $10.30 582 In stock
0.394 in
Brass
0.551 in
0.551 in
$16.80 - $18.80 340 In stock
0.472 in
Brass
0.63 in
0.63 in
$16.80 - $18.80 102 In stock
0.472 in
Brass
0.63 in
0.63 in
$29.30 - $32.90 90 In stock
0.63 in
Brass
0.787 in
0.787 in
$32.40 - $37.00 199 In stock
0.63 in
1.929 in
Steel
0.709 in
0.709 in
$24.60 - $28.10 129 In stock
Brass
0.787 in
$16.80 - $18.80 340 In stock
0.472 in
Brass
0.63 in
0.63 in
$16.80 - $18.80 346 In stock
0.472 in
Brass
0.63 in
0.63 in
$29.30 - $32.90 99 In stock
0.63 in
Brass
0.787 in
0.787 in
$9.80 - $11.10 188 In stock
0.472 in
Brass
0.61 in
0.61 in
$21.30 - $24.00 278 In stock
0.472 in
Brass
0.63 in
0.63 in
$21.30 - $24.00 334 In stock
0.472 in
Brass
0.63 in
0.63 in
$21.30 - $24.00 323 In stock
0.472 in
Brass
0.63 in
0.63 in
$9.60 - $10.90 50 In stock
0.472 in
2.539 in
Zinc Alloy
0.669 in
0.669 in
19331 $22.20 - $25.00 67 In stock
0.472 in
Brass
0.787 in
0.591 in
$30.60 - $34.90 166 In stock
3.15 in
Brass
0.787 in
0.787 in
$10.70 - $12.00 97 In stock
0.551 in
2.598 in
Zinc Alloy
0.768 in
0.709 in
$11.10 - $12.50 446 In stock
0.394 in
Brass
0.551 in
0.551 in
  • of 2
N/A - ; Hinge Type - Bearing Hinge ; Overall Length - 27.0 mm | 1.063 in ; Zinc Alloy

693122

Price Range
$10.90 - $9.60

Stock Levels
280 In stock
Attributes
  • Leaf Thickness
    0.748 in
  • Overall Length
    1.063 in
  • Overall Thickness
    0.748 in
  • Overall Width
    1.969 in
  • Maximum Rotation
    180
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 13.0 mm | 0.512 in ; Steel ; Zinc Plated

19163M

Price Range
$7.60 - $6.60

Stock Levels
530 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Length
    1.004 in
  • Overall Thickness
    0.512 in
  • Overall Width
    0.512 in
  • Maximum Rotation
    180
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Brass ;

09030

Price Range
$10.30 - $9.20

Stock Levels
582 In stock
Attributes
  • Leaf Thickness
    0.394 in
  • Overall Thickness
    0.551 in
  • Overall Width
    0.551 in
  • Maximum Rotation
    180
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ;

09230890

Price Range
$18.80 - $16.80

Stock Levels
340 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    90
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ;

092308180

Price Range
$18.80 - $16.80

Stock Levels
102 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    180
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 100 ° ; Overall Width - 20.0 mm | 0.787 in ; Brass ; Chrome Plated

09331

Price Range
$32.90 - $29.30

Stock Levels
90 In stock
Attributes
  • Leaf Thickness
    0.63 in
  • Overall Thickness
    0.787 in
  • Overall Width
    0.787 in
  • Maximum Rotation
    100
  • Finish
    Chrome Plated
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 18.0 mm | 0.709 in ; Steel ; Zinc Plated

89363M

Price Range
$37.00 - $32.40

Stock Levels
199 In stock
Attributes
  • Leaf Thickness
    0.63 in
  • Overall Length
    1.929 in
  • Overall Thickness
    0.709 in
  • Overall Width
    0.709 in
  • Maximum Rotation
    180
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 20.0 mm | 0.787 in ; Brass ; Chrome Plated

29331

Price Range
$28.10 - $24.60

Stock Levels
129 In stock
Attributes
  • Overall Width
    0.787 in
  • Maximum Rotation
    180
  • Finish
    Chrome Plated
  • Material
    Brass
  • Mounting Method
    Supplied Fasteners
Side Mount Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ;

09230690

Price Range
$18.80 - $16.80

Stock Levels
340 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    90
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ;

092306180

Price Range
$18.80 - $16.80

Stock Levels
346 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    180
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 100 ° ; Overall Width - 20.0 mm | 0.787 in ; Brass ;

09330

Price Range
$32.90 - $29.30

Stock Levels
99 In stock
Attributes
  • Leaf Thickness
    0.63 in
  • Overall Thickness
    0.787 in
  • Overall Width
    0.787 in
  • Maximum Rotation
    100
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 15.5 mm | 0.61 in ; Brass ;

09130

Price Range
$11.10 - $9.80

Stock Levels
188 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.61 in
  • Overall Width
    0.61 in
  • Maximum Rotation
    180
  • Material
    Brass
Side Mount Hinge - Maximum Rotation - 90 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ; Chrome Plated

09231890

Price Range
$24.00 - $21.30

Stock Levels
278 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    90
  • Finish
    Chrome Plated
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ; Chrome Plated

092318180

Price Range
$24.00 - $21.30

Stock Levels
334 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    180
  • Finish
    Chrome Plated
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 16.0 mm | 0.63 in ; Brass ; Chrome Plated

092316180

Price Range
$24.00 - $21.30

Stock Levels
323 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.63 in
  • Overall Width
    0.63 in
  • Maximum Rotation
    180
  • Finish
    Chrome Plated
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 17.0 mm | 0.669 in ; Zinc Alloy ; Chrome Plated

493111M

Price Range
$10.90 - $9.60

Stock Levels
50 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Length
    2.539 in
  • Overall Thickness
    0.669 in
  • Overall Width
    0.669 in
  • Maximum Rotation
    180
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 15.0 mm | 0.591 in ; Brass ; Chrome Plated

19331

Price Range
$25.00 - $22.20

Stock Levels
67 In stock
Attributes
  • Leaf Thickness
    0.472 in
  • Overall Thickness
    0.787 in
  • Overall Width
    0.591 in
  • Maximum Rotation
    180
  • Finish
    Chrome Plated
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 20.0 mm | 0.787 in ; Brass ; Chrome Plated

39331

Price Range
$34.90 - $30.60

Stock Levels
166 In stock
Attributes
  • Overall Length
    3.15 in
  • Overall Thickness
    0.787 in
  • Overall Width
    0.787 in
  • Maximum Rotation
    180
  • Finish
    Chrome Plated
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 18.0 mm | 0.709 in ; Zinc Alloy ; Chrome Plated

5931119

Price Range
$12.00 - $10.70

Stock Levels
97 In stock
Attributes
  • Leaf Thickness
    0.551 in
  • Overall Length
    2.598 in
  • Overall Thickness
    0.768 in
  • Overall Width
    0.709 in
  • Maximum Rotation
    180
Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 14.0 mm | 0.551 in ; Brass ; Nickel Plated

09034

Price Range
$12.50 - $11.10

Stock Levels
446 In stock
Attributes
  • Leaf Thickness
    0.394 in
  • Overall Thickness
    0.551 in
  • Overall Width
    0.551 in
  • Maximum Rotation
    180
  • Finish
    Nickel Plated