Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0515 - $0.0705 2000 In stock
0.047 in
0.235 in
0.047 in
0.145 in
$0.0515 - $0.0705 199000 In stock
0.047 in
0.235 in
0.156 in
0.145 in
$0.0515 - $0.0705 21000 In stock
0.047 in
0.235 in
0.375 in
0.145 in
$0.0515 - $0.0705 9000 In stock
0.047 in
0.235 in
0.500 in
0.115 in
#4
0.145 in
$0.0546 - $0.075 7000 In stock
0.031 in
0.513 in
0.250 in
0.312 in
$0.0596 - $0.0818 5000 In stock
0.063 in
0.620 in
0.625 in
0.320 in
0.360 in
$0.0524 - $0.0717 38000 In stock
0.046 in
0.242 in
0.156 in
0.110 in
3. M2.5
0.135 in
$0.0515 - $0.0705 Request the lead time here
0.047 in
0.235 in
0.063 in
0.145 in
$0.0515 - $0.0705 13000 In stock
0.047 in
0.235 in
0.188 in
0.145 in
$0.044 - $0.0603 Request the lead time here
0.047 in
0.181 in
0.250 in
0.090 in
#2
0.120 in
$0.0515 - $0.0705 Request the lead time here
0.047 in
0.235 in
0.093 in
0.115 in
0.145 in
$0.0515 - $0.0705 38000 In stock
0.047 in
0.235 in
0.250 in
0.145 in
$0.0509 - $0.0699 5300 In stock
0.047 in
0.290 in
0.063 in
0.140 in
#6
0.170 in
$0.0509 - $0.0699 39000 In stock
0.047 in
0.290 in
0.188 in
0.140 in
0.170 in
$0.0573 - $0.0785 82500 In stock
0.063 in
0.513 in
0.500 in
0.260 in
0.312 in
$0.071 - $0.0974 Request the lead time here
0.031 in
0.250 in
0.062 in
0.118 in
4. M2.5
0.143 in
$0.0632 - $0.0869 9000 In stock
0.055 in
0.250 in
0.090 in
0.120 in
0.150 in
$0.0411 - $0.0566 6000 In stock
0.032 in
0.260 in
0.437 in
0.125 in
4. M3
0.158 in
$0.0515 - $0.0705 10000 In stock
0.047 in
0.235 in
0.031 in
0.115 in
#4
0.145 in
$0.0515 - $0.0705 6000 In stock
0.047 in
0.235 in
0.125 in
0.145 in
  • of 100
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.2 mm | 0.047 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004004

Price Range
$0.0705 - $0.0515

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.047 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Shoulder Washer - ; Base Height 4 mm | 0.156 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004015

Price Range
$0.0705 - $0.0515

Stock Levels
199000 In stock
Attributes
  • Base Height
    0.156 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Shoulder Washer - ; Base Height 9.5 mm | 0.375 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004037

Price Range
$0.0705 - $0.0515

Stock Levels
21000 In stock
Attributes
  • Base Height
    0.375 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6 mm | 0.235 in; Base Height 12.7 mm | 0.500 in; Base Outside Diameter 3.7 mm | 0.145 in; Compatible Screw Sizes #4

10SC004050

Price Range
$0.0705 - $0.0515

Stock Levels
9000 In stock
Attributes
  • Base Height
    0.500 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Inside Diameter
    0.115 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 6.4 mm | 0.250 in; Base Outside Diameter 7.9 mm | 0.312 in;

10SC250032

Price Range
$0.075 - $0.0546

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.513 in
  • Full Material
    Nylon 6/6
Shoulder Washer 0.320 in 0.360 in 0.625 in Nylon 6/6 Natural

10SC312062

Price Range
$0.0818 - $0.0596

Stock Levels
5000 In stock
Attributes
  • Base Height
    0.625 in
  • Base Outside Diameter
    0.360 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.620 in
  • Inside Diameter
    0.320 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.1 mm | 0.242 in; Base Height 4 mm | 0.156 in; Base Outside Diameter 3.4 mm | 0.135 in; Compatible Screw Sizes 3M2.5

12SWS0207

Price Range
$0.0717 - $0.0524

Stock Levels
38000 In stock
Attributes
  • Base Height
    0.156 in
  • Base Outside Diameter
    0.135 in
  • Flange Height
    0.046 in
  • Flange Outside Diameter
    0.242 in
  • Inside Diameter
    0.110 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 1.6 mm | 0.063 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004006

Price Range
$0.0705 - $0.0515

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Shoulder Washer - ; Base Height 4.8 mm | 0.188 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004018

Price Range
$0.0705 - $0.0515

Stock Levels
13000 In stock
Attributes
  • Base Height
    0.188 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 4.6 mm | 0.181 in; Base Height 6.4 mm | 0.250 in; Base Outside Diameter 3 mm | 0.120 in; Compatible Screw Sizes #2

10SC002025

Price Range
$0.0603 - $0.044

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.120 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.181 in
  • Inside Diameter
    0.090 in
Shoulder Washer 0.115 in 0.145 in 0.093 in Nylon 6/6 Natural

10SC004009

Price Range
$0.0705 - $0.0515

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.093 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Inside Diameter
    0.115 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 6.4 mm | 0.250 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004025

Price Range
$0.0705 - $0.0515

Stock Levels
38000 In stock
Attributes
  • Base Height
    0.250 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.4 mm | 0.290 in; Base Height 1.6 mm | 0.063 in; Base Outside Diameter 4.3 mm | 0.170 in; Compatible Screw Sizes #6

10SC006006

Price Range
$0.0699 - $0.0509

Stock Levels
5300 In stock
Attributes
  • Base Height
    0.063 in
  • Base Outside Diameter
    0.170 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.140 in
Shoulder Washer 0.140 in 0.170 in 0.187 in Nylon 6/6 Natural

10SC006018

Price Range
$0.0699 - $0.0509

Stock Levels
39000 In stock
Attributes
  • Base Height
    0.188 in
  • Base Outside Diameter
    0.170 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.290 in
  • Inside Diameter
    0.140 in
Shoulder Washer 0.260 in 0.312 in 0.500 in Nylon 6/6 Natural

10SC250050

Price Range
$0.0785 - $0.0573

Stock Levels
82500 In stock
Attributes
  • Base Height
    0.500 in
  • Base Outside Diameter
    0.312 in
  • Flange Height
    0.063 in
  • Flange Outside Diameter
    0.513 in
  • Inside Diameter
    0.260 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.4 mm | 0.250 in; Base Height 1.6 mm | 0.062 in; Base Outside Diameter 3.6 mm | 0.143 in; Compatible Screw Sizes 4M2.5

12SWS0226

Price Range
$0.0974 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.062 in
  • Base Outside Diameter
    0.143 in
  • Flange Height
    0.031 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.118 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 2.3 mm | 0.090 in; Base Outside Diameter 3.8 mm | 0.150 in;

12SWS0300

Price Range
$0.0869 - $0.0632

Stock Levels
9000 In stock
Attributes
  • Base Height
    0.090 in
  • Base Outside Diameter
    0.150 in
  • Flange Height
    0.055 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.120 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.6 mm | 0.260 in; Base Height 11.1 mm | 0.437 in; Base Outside Diameter 4 mm | 0.158 in; Compatible Screw Sizes 4M3

12SWS0311

Price Range
$0.0566 - $0.0411

Stock Levels
6000 In stock
Attributes
  • Base Height
    0.437 in
  • Base Outside Diameter
    0.158 in
  • Flange Height
    0.032 in
  • Flange Outside Diameter
    0.260 in
  • Inside Diameter
    0.125 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6 mm | 0.235 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 3.7 mm | 0.145 in; Compatible Screw Sizes #4

10SC004003

Price Range
$0.0705 - $0.0515

Stock Levels
10000 In stock
Attributes
  • Base Height
    0.031 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Inside Diameter
    0.115 in
Natural Nylon 6/6 Shoulder Washer - ; Base Height 3.2 mm | 0.125 in; Base Outside Diameter 3.7 mm | 0.145 in;

10SC004012

Price Range
$0.0705 - $0.0515

Stock Levels
6000 In stock
Attributes
  • Base Height
    0.125 in
  • Base Outside Diameter
    0.145 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.235 in
  • Full Material
    Nylon 6/6