Menu Search

Shoulder Washers

In stock

Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.

Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.

Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.

Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.

Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.

Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.

  • Material: Polyamide (PA), Nylon, Polyphenylene Sulfide (PPS)
  • Colors: Natural and Black
  • UL94 V2 and UL94 V0 flame rated options.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2,000 results
Product SKUs information
Item Code Price range Availability Flange Height Flange Outside Diameter Base Height Inside Diameter Compatible Screw Sizes (All) Base Outside Diameter View
$0.0492 - $0.0675 171000 In stock
0.040 in
0.281 in
0.040 in
0.122 in
#4
0.187 in
$0.0527 - $0.0722 18000 In stock
0.050 in
0.375 in
0.050 in
0.174 in
#8
0.250 in
$0.0635 - $0.0872 11000 In stock
0.060 in
0.562 in
0.060 in
0.260 in
1/4
0.375 in
$0.0468 - $0.0641 Request the lead time here
0.040 in
0.250 in
0.040 in
0.093 in
#2
0.156 in
$0.056 - $0.0768 17000 In stock
0.040 in
0.328 in
0.040 in
0.146 in
#6
0.218 in
$0.0578 - $0.0792 16000 In stock
0.060 in
0.562 in
0.060 in
0.260 in
1/4
0.375 in
$0.0542 - $0.0744 2000 In stock
0.040 in
0.281 in
0.040 in
0.122 in
#4
0.187 in
$0.0579 - $0.0794 7000 In stock
0.050 in
0.375 in
0.050 in
0.174 in
#8
0.250 in
$0.0611 - $0.0837 Request the lead time here
0.060 in
0.750 in
0.060 in
0.385 in
3/8
0.500 in
$0.0425 - $0.0582 6000 In stock
0.040 in
0.250 in
0.040 in
0.093 in
#2
0.156 in
$0.0509 - $0.0699 16000 In stock
0.040 in
0.328 in
0.040 in
0.146 in
#6
0.218 in
$0.056 - $0.0768 14000 In stock
0.050 in
0.437 in
0.050 in
0.201 in
#10
0.281 in
$0.0671 - $0.0923 10000 In stock
0.060 in
0.750 in
0.060 in
0.385 in
3/8
0.500 in
30954 In stock
$1.10 - $15.4014 250 In stock
$0.3888 - $0.9744 1000 In stock
$0.1715 - $0.1949 1000 In stock
0.047 in
0.346 in
0.051 in
0.126 in
M3
0.236 in
Request the lead time here
5751 In stock
1785 In stock
  • of 100
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.1 mm | 0.281 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 4.7 mm | 0.187 in; Compatible Screw Sizes #4

24SW0004

Price Range
$0.0675 - $0.0492

Stock Levels
171000 In stock
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.187 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.281 in
  • Inside Diameter
    0.122 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9.5 mm | 0.375 in; Base Height 1.3 mm | 0.050 in; Base Outside Diameter 6.4 mm | 0.250 in; Compatible Screw Sizes #8

24SW0008

Price Range
$0.0722 - $0.0527

Stock Levels
18000 In stock
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.050 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.174 in
Black Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 14.3 mm | 0.562 in; Base Height 1.5 mm | 0.060 in; Base Outside Diameter 9.5 mm | 0.375 in; Compatible Screw Sizes 1/4 in

24SW0250B

Price Range
$0.0872 - $0.0635

Stock Levels
11000 In stock
Attributes
  • Base Height
    0.060 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.562 in
  • Inside Diameter
    0.260 in
Black Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.4 mm | 0.250 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 4 mm | 0.156 in; Compatible Screw Sizes #2

24SW0002B

Price Range
$0.0641 - $0.0468

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.156 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.093 in
Black Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 8.3 mm | 0.328 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 5.5 mm | 0.218 in; Compatible Screw Sizes #6

24SW0006B

Price Range
$0.0768 - $0.056

Stock Levels
17000 In stock
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.218 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.328 in
  • Inside Diameter
    0.146 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 14.3 mm | 0.562 in; Base Height 1.5 mm | 0.060 in; Base Outside Diameter 9.5 mm | 0.375 in; Compatible Screw Sizes 1/4 in

24SW0250

Price Range
$0.0792 - $0.0578

Stock Levels
16000 In stock
Attributes
  • Base Height
    0.060 in
  • Base Outside Diameter
    0.375 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.562 in
  • Inside Diameter
    0.260 in
Black Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 7.1 mm | 0.281 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 4.7 mm | 0.187 in; Compatible Screw Sizes #4

24SW0004B

Price Range
$0.0744 - $0.0542

Stock Levels
2000 In stock
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.187 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.281 in
  • Inside Diameter
    0.122 in
Black Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 9.5 mm | 0.375 in; Base Height 1.3 mm | 0.050 in; Base Outside Diameter 6.4 mm | 0.250 in; Compatible Screw Sizes #8

24SW0008B

Price Range
$0.0794 - $0.0579

Stock Levels
7000 In stock
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.250 in
  • Flange Height
    0.050 in
  • Flange Outside Diameter
    0.375 in
  • Inside Diameter
    0.174 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 1.5 mm | 0.060 in; Base Outside Diameter 12.7 mm | 0.500 in; Compatible Screw Sizes 3/8 in

24SW0375

Price Range
$0.0837 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.060 in
  • Base Outside Diameter
    0.500 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.385 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 6.4 mm | 0.250 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 4 mm | 0.156 in; Compatible Screw Sizes #2

24SW0002

Price Range
$0.0582 - $0.0425

Stock Levels
6000 In stock
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.156 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.250 in
  • Inside Diameter
    0.093 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 8.3 mm | 0.328 in; Base Height 1 mm | 0.040 in; Base Outside Diameter 5.5 mm | 0.218 in; Compatible Screw Sizes #6

24SW0006

Price Range
$0.0699 - $0.0509

Stock Levels
16000 In stock
Attributes
  • Base Height
    0.040 in
  • Base Outside Diameter
    0.218 in
  • Flange Height
    0.040 in
  • Flange Outside Diameter
    0.328 in
  • Inside Diameter
    0.146 in
Natural Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 11.1 mm | 0.437 in; Base Height 1.3 mm | 0.050 in; Base Outside Diameter 7.1 mm | 0.281 in; Compatible Screw Sizes #10

24SW0010

Price Range
$0.0768 - $0.056

Stock Levels
14000 In stock
Attributes
  • Base Height
    0.050 in
  • Base Outside Diameter
    0.281 in
  • Flange Height
    0.050 in
  • Flange Outside Diameter
    0.437 in
  • Inside Diameter
    0.201 in
Black Nylon 6/6 Shoulder Washer Shoulder Washer - Outside Diameter 19.1 mm | 0.750 in; Base Height 1.5 mm | 0.060 in; Base Outside Diameter 12.7 mm | 0.500 in; Compatible Screw Sizes 3/8 in

24SW0375B

Price Range
$0.0923 - $0.0671

Stock Levels
10000 In stock
Attributes
  • Base Height
    0.060 in
  • Base Outside Diameter
    0.500 in
  • Flange Height
    0.060 in
  • Flange Outside Diameter
    0.750 in
  • Inside Diameter
    0.385 in
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 20 mm | 0.787 in; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 14.0 mm | 0.551 in; Compatible Screw Sizes M8

FBM1050A


Stock Levels
30954 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 20 mm | 0.787 in; Base Height 8.0 mm | 0.315 in; Base Outside Diameter 14.0 mm | 0.551 in; Compatible Screw Sizes M10

FBM1090A

Price Range
$15.4014 - $1.10

Stock Levels
250 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Shoulder Washer - ; Base Height 16.0 mm | 0.63 in; Base Outside Diameter 16.0 mm | 0.63 in;

FBM1130A

Price Range
$0.9744 - $0.3888

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon 6/6 Insulator Washer Shoulder Washer - Outside Diameter 8.8 mm | 0.347 in; Base Height 1.3 mm | 0.051 in; Base Outside Diameter 6.0 mm | 0.236 in; Compatible Screw Sizes M3

MNI-M3-1.3

Price Range
$0.1949 - $0.1715

Stock Levels
1000 In stock
Attributes
  • Base Height
    0.051 in
  • Base Outside Diameter
    0.236 in
  • Flange Height
    0.047 in
  • Flange Outside Diameter
    0.346 in
  • Inside Diameter
    0.126 in
Natural Nylon Shoulder Washer - ; Base Height 10.3 mm | 0.407 in; Base Outside Diameter 8.7 mm | 0.344 in;

FB1150A


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 8.1 mm | 0.317 in; Base Height 8 mm | 0.313 in; Base Outside Diameter 8.1 mm | 0.317 in; Compatible Screw Sizes 1/4

FB1280A


Stock Levels
5751 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer
Natural Nylon Flanged Bushing Washer Shoulder Washer - Outside Diameter 12.8 mm | 0.505 in; Base Height 12.7 mm | 0.500 in; Base Outside Diameter 12.8 mm | 0.505 in; Compatible Screw Sizes 3/8

FB1480A


Stock Levels
1785 In stock
Attributes
  • Full Material
    Polyamide
  • Colour
    Natural
  • Washer Type
    Flanged Bushing Washer