Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance. It can withstand temperatures up to Temperature: up to 428F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0492 - $0.0675 | 171000 In stock |
0.040 in
1 mm
|
0.281 in
7.1 mm
|
0.040 in
1 mm
|
0.122 in
3.1 mm
|
#4
|
0.187 in
4.7 mm
|
||
| $0.0527 - $0.0722 | 18000 In stock |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.050 in
1.3 mm
|
0.174 in
4.4 mm
|
#8
|
0.250 in
6.4 mm
|
||
| $0.0635 - $0.0872 | 11000 In stock |
0.060 in
1.5 mm
|
0.562 in
14.3 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0468 - $0.0641 | Request the lead time here |
0.040 in
1 mm
|
0.250 in
6.4 mm
|
0.040 in
1 mm
|
0.093 in
2.4 mm
|
#2
|
0.156 in
4 mm
|
||
| $0.056 - $0.0768 | 17000 In stock |
0.040 in
1 mm
|
0.328 in
8.3 mm
|
0.040 in
1 mm
|
0.146 in
3.7 mm
|
#6
|
0.218 in
5.5 mm
|
||
| $0.0578 - $0.0792 | 16000 In stock |
0.060 in
1.5 mm
|
0.562 in
14.3 mm
|
0.060 in
1.5 mm
|
0.260 in
6.6 mm
|
1/4
|
0.375 in
9.5 mm
|
||
| $0.0542 - $0.0744 | 2000 In stock |
0.040 in
1 mm
|
0.281 in
7.1 mm
|
0.040 in
1 mm
|
0.122 in
3.1 mm
|
#4
|
0.187 in
4.7 mm
|
||
| $0.0579 - $0.0794 | 7000 In stock |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
0.050 in
1.3 mm
|
0.174 in
4.4 mm
|
#8
|
0.250 in
6.4 mm
|
||
| $0.0611 - $0.0837 | Request the lead time here |
0.060 in
1.5 mm
|
0.750 in
19.1 mm
|
0.060 in
1.5 mm
|
0.385 in
9.8 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| $0.0425 - $0.0582 | 6000 In stock |
0.040 in
1 mm
|
0.250 in
6.4 mm
|
0.040 in
1 mm
|
0.093 in
2.4 mm
|
#2
|
0.156 in
4 mm
|
||
| $0.0509 - $0.0699 | 16000 In stock |
0.040 in
1 mm
|
0.328 in
8.3 mm
|
0.040 in
1 mm
|
0.146 in
3.7 mm
|
#6
|
0.218 in
5.5 mm
|
||
| $0.056 - $0.0768 | 14000 In stock |
0.050 in
1.3 mm
|
0.437 in
11.1 mm
|
0.050 in
1.3 mm
|
0.201 in
5.1 mm
|
#10
|
0.281 in
7.1 mm
|
||
| $0.0671 - $0.0923 | 10000 In stock |
0.060 in
1.5 mm
|
0.750 in
19.1 mm
|
0.060 in
1.5 mm
|
0.385 in
9.8 mm
|
3/8
|
0.500 in
12.7 mm
|
||
| 30954 In stock |
|
|
|
|
|
|
|||
| $1.10 - $15.4014 | 250 In stock |
|
|
|
|
|
|
||
| $0.3888 - $0.9744 | 1000 In stock |
|
|
|
|
|
|
||
| $0.1715 - $0.1949 | 1000 In stock |
0.047 in
1.2 mm
|
0.346 in
8.8 mm
|
0.051 in
1.3 mm
|
0.126 in
3.2 mm
|
M3
|
0.236 in
6.0 mm
|
||
| Request the lead time here |
|
|
|
|
|
|
|||
| 5751 In stock |
|
|
|
|
|
|
|||
| 1785 In stock |
|
|
|
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue