Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|
$0.0677 - $0.7604 | 32158 In stock |
0.750 in
19.1 mm
|
1.125 in
28.58 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8162 - $9.7011 | 710 In stock |
3.000 in
76.2 mm
|
3.375 in
85.73 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.2682 - $3.1952 | 4000 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
0.370 in
9.4 mm
|
0.065 in
1.7 mm
|
||
$0.1925 - $2.2727 | 641 In stock |
1.750 in
44.5 mm
|
2.125 in
53.98 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
$0.0995 - $1.1777 | 4048 In stock |
1.000 in
25.4 mm
|
1.377 in
34.98 mm
|
0.096 in
2.4 mm
|
0.150 in
3.8 mm
|
||
$0.1296 - $1.5345 | 7363 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
0.190 in
4.8 mm
|
0.180 in
4.6 mm
|
||
$0.229 - $2.7112 | 30077 In stock |
0.688 in
17.5 mm
|
1 in
25.4 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.138 - $1.635 | 3679 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0998 - $1.1802 | 1536 In stock |
1.000 in
25.4 mm
|
1.438 in
36.53 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.3477 - $4.1277 | Request the lead time here |
2.000 in
50.8 mm
|
2.375 in
60.33 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.9654 - $11.4036 | Request the lead time here |
3.375 in
85.7 mm
|
3.75 in
95.25 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0704 - $0.8304 | 8678 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0477 - $0.5948 | 3867 In stock |
0.500 in
12.7 mm
|
0.85 in
21.59 mm
|
0.090 in
2.3 mm
|
0.110 in
2.8 mm
|
||
$0.1721 - $2.0382 | 300 In stock |
1.375 in
34.9 mm
|
1.75 in
44.45 mm
|
0.200 in
5.1 mm
|
0.190 in
4.8 mm
|
||
$0.2168 - $2.5653 | 3010 In stock |
2.000 in
50.8 mm
|
2.5 in
63.5 mm
|
0.170 in
4.3 mm
|
0.190 in
4.8 mm
|
||
$0.138 - $1.635 | 10450 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.156 - $1.7538 | 7056 In stock |
1.750 in
44.5 mm
|
2.13 in
54.1 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.8373 - $9.9345 | 930 In stock |
2.500 in
63.5 mm
|
3 in
76.2 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.0959 - $1.1334 | 13124 In stock |
0.563 in
14.3 mm
|
0.813 in
20.65 mm
|
0.094 in
2.4 mm
|
0.110 in
2.8 mm
|
||
$0.1238 - $1.635 | 1500 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
0.120 in
3 mm
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue