Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Sheet Metal plugs are an economical snap-in plug that provide an attractive finish and a secure fit for entry holes in sheet metal. Parts come in two styles, flat head or recessed head.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Head Height | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|
| $0.2247 - $1.4016 | 29077 In stock |
0.688 in
17.5 mm
|
1 in
25.4 mm
|
|
0.110 in
2.8 mm
|
||
| $0.9452 - $2.3631 | Request the lead time here |
3.375 in
85.7 mm
|
3.75 in
95.25 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0693 - $0.4298 | 8178 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0495 - $0.3065 | 3867 In stock |
0.500 in
12.7 mm
|
0.85 in
21.59 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0956 - $0.5943 | 20857 In stock |
0.250 in
6.4 mm
|
0.5 in
12.7 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1398 - $0.8697 | 10384 In stock |
0.813 in
20.7 mm
|
1.125 in
28.58 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2303 - $1.4387 | 1902 In stock |
1.313 in
33.4 mm
|
1.688 in
42.88 mm
|
|
0.110 in
2.8 mm
|
||
| $0.8298 - $5.1894 | Request the lead time here |
2.625 in
66.7 mm
|
3.125 in
79.38 mm
|
|
0.110 in
2.8 mm
|
||
| $0.2652 - $1.6533 | 3800 In stock |
0.375 in
9.5 mm
|
0.74 in
18.8 mm
|
|
0.065 in
1.7 mm
|
||
| $0.1271 - $0.7919 | 7239 In stock |
0.875 in
22.2 mm
|
1.25 in
31.75 mm
|
|
0.180 in
4.6 mm
|
||
| $0.1355 - $0.8447 | 3679 In stock |
1.094 in
27.8 mm
|
1.375 in
34.93 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0978 - $0.6131 | 461 In stock |
1.000 in
25.4 mm
|
1.438 in
36.53 mm
|
|
0.110 in
2.8 mm
|
||
| $0.3411 - $0.8522 | Request the lead time here |
2.000 in
50.8 mm
|
2.375 in
60.33 mm
|
|
0.110 in
2.8 mm
|
||
| $0.14 - $0.8738 | 20698 In stock |
0.937 in
23.8 mm
|
1.25 in
31.76 mm
|
|
0.110 in
2.8 mm
|
||
| $0.0939 - $0.5865 | 12124 In stock |
0.563 in
14.3 mm
|
0.813 in
20.65 mm
|
|
0.110 in
2.8 mm
|
||
| $0.1355 - $0.8475 | 796 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
|
0.125 in
3.2 mm
|
||
| $0.1416 - $0.8861 | Request the lead time here |
1.625 in
41.3 mm
|
2 in
50.8 mm
|
|
0.190 in
4.8 mm
|
||
| $0.0761 - $0.4748 | 8860 In stock |
0.750 in
19.1 mm
|
1.156 in
29.36 mm
|
|
0.180 in
4.6 mm
|
||
| $0.2126 - $1.3277 | 3010 In stock |
2.000 in
50.8 mm
|
2.5 in
63.5 mm
|
|
0.190 in
4.8 mm
|
||
| $0.1355 - $0.8475 | 10450 In stock |
1.500 in
38.1 mm
|
1.875 in
47.63 mm
|
|
0.110 in
2.8 mm