Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0641 - $0.0744 Request the lead time here
#8-32
0.500 in
$0.0584 - $0.0686 Request the lead time here
#4-40
0.094 in
$0.0567 - $0.0662 Request the lead time here
#4-40
0.141 in
$0.059 - $0.0689 Request the lead time here
#4-40
0.500 in
$0.0567 - $0.0662 Request the lead time here
#4-40
0.156 in
$0.4653 - $0.7092 Request the lead time here
1/2-14
0.565 in
$0.3015 - $0.4136 5000 In stock
M8 x 1.25
0.315 in
$0.423 - $0.6447 3000 In stock
1/2-14
0.565 in
$0.0585 - $0.0683 4000 In stock
#8-32
0.750 in
$0.0608 - $0.071 Request the lead time here
#8-32
1.250 in
$0.0477 - $0.0654 Request the lead time here
#8-32
1.875 in
$0.0624 - $0.0728 4000 In stock
#10-24
0.250 in
$0.0641 - $0.0749 Request the lead time here
#10-24
0.625 in
$0.0512 - $0.0701 Request the lead time here
#10-24
1.500 in
$0.0516 - $0.0602 8000 In stock
#4-40
0.141 in
$0.0524 - $0.0609 Request the lead time here
#4-40
0.281 in
$0.0536 - $0.0626 7000 In stock
#4-40
0.500 in
$0.0542 - $0.063 Request the lead time here
#2-64
0.188 in
$0.0548 - $0.0639 7000 In stock
#4-40
0.875 in
$0.0582 - $0.0677 Request the lead time here
#4-40
1.250 in
  • of 21
Set Screw Slotted Drive #8-32 0.500 in Nylon 6/6 Black

010832S050B

Price Range
$0.0744 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive #4-40 0.094 in Nylon 6/6 Black

010440S009B

Price Range
$0.0686 - $0.0584

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive #4-40 0.141 in Nylon 6/6 Black

010440S014B

Price Range
$0.0662 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive #4-40 0.500 in Nylon 6/6 Black

010440S050B

Price Range
$0.0689 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive #4-40 0.156 in Nylon 6/6 Black

010440S015B

Price Range
$0.0662 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.156 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive 1/2-14 14.35 mm Nylon 6/6 Black

62NPT05014B

Price Range
$0.7092 - $0.4653

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.565 in
  • Thread Size
    1/2-14
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 x 1.25 8.0 mm Nylon 6/6 Black

50M080125R008B

Price Range
$0.4136 - $0.3015

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M8 x 1.25
  • Colour
    Black
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Set Screw 1/2-14 0.565 in Nylon 6/6

62NPT05014

Price Range
$0.6447 - $0.423

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.565 in
  • Thread Size
    1/2-14
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Set Screw - Thread Size #8-32; Thread Length 19.1 mm | 0.750 in

010832S075

Price Range
$0.0683 - $0.0585

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #8-32; Thread Length 31.8 mm | 1.250 in

010832S125

Price Range
$0.071 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #8-32; Thread Length 47.6 mm | 1.875 in

010832S187

Price Range
$0.0654 - $0.0477

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in

011024G025

Price Range
$0.0728 - $0.0624

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

011024G062

Price Range
$0.0749 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

011024G150

Price Range
$0.0701 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 3.6 mm | 0.141 in

010440S014

Price Range
$0.0602 - $0.0516

Stock Levels
8000 In stock
Attributes
  • Thread Length
    0.141 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in

010440S028

Price Range
$0.0609 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 12.7 mm | 0.500 in

010440S050

Price Range
$0.0626 - $0.0536

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #2-64; Thread Length 4.7 mm | 0.187 in

010264S018

Price Range
$0.063 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #2-64
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 22.2 mm | 0.875 in

010440S087

Price Range
$0.0639 - $0.0548

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #4-40; Thread Length 31.8 mm | 1.250 in

010440S125

Price Range
$0.0677 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw