Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2808 - $0.3852 | 4000 In stock |
0.500 in
12.7 mm
|
M4
|
|
|
Acetal
|
||
| $0.5693 - $0.7808 | Request the lead time here |
1.000 in
25.4 mm
|
M6
|
|
|
Acetal
|
||
| $0.5693 - $0.7808 | 2500 In stock |
1.000 in
25.4 mm
|
M6
|
|
|
Acetal
|
||
| $0.2528 - $0.3468 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.3798 - $0.5208 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.2529 - $0.3471 | Request the lead time here |
0.375 in
9.5 mm
|
M3
|
|
|
Acetal
|
||
| $0.2808 - $0.3852 | Request the lead time here |
0.500 in
12.7 mm
|
M4
|
|
|
Acetal
|
||
| $0.2528 - $0.3468 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.3798 - $0.5208 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.3798 - $0.5208 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.5691 - $0.7808 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.2529 - $0.3471 | Request the lead time here |
0.375 in
9.5 mm
|
M3
|
|
|
Acetal
|
||
| $0.2529 - $0.3471 | 1000 In stock |
0.375 in
9.5 mm
|
M3
|
|
|
Acetal
|
||
| $0.3797 - $0.5207 | Request the lead time here |
0.750 in
19.1 mm
|
M6
|
|
|
Acetal
|
||
| $0.3797 - $0.5207 | 9000 In stock |
0.656 in
16.7 mm
|
M5
|
|
|
Acetal
|
||
| $0.5691 - $0.7808 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.3798 - $0.5208 | 4000 In stock |
|
|
|
|
Acetal
|
||
| 29R147WT | $0.3798 - $0.5208 | Request the lead time here |
|
|
|
|
Acetal
|
|
| $0.2808 - $0.3852 | Request the lead time here |
0.500 in
12.7 mm
|
M4
|
|
|
Acetal
|
||
| $0.2528 - $0.3468 | Request the lead time here |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue