| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3852 |
| 5000 - 9999 | $0.3467 |
| 10000 - 24999 | $0.312 |
| 25000 + | $0.2808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hub Diameter | 9.5 mm |
|---|---|
| Hub Diameter | 0.374 in |
| Knob Diameter | 12.7 mm |
| Knob Diameter | 0.500 in |
| Knob Height | 0.219 in |
| Knob Height | 5.6 mm |
| Knob Colour | White |
| Knob Material | Acetal |
| Thread Type | Male |
| Thread Size | M4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue