Menu Search

Self-Assembly Knobs

In stock

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.37 - $2.99 Request the lead time here
2.000 in
M6
PP
$0.2907 - $0.3987 Request the lead time here
0.500 in
M4
Acetal
$0.393 - $0.5388 500 In stock
0.656 in
M5
Acetal
$0.2616 - $0.359 24000 In stock
0.313 in
Acetal
$0.2909 - $0.399 14000 In stock
0.500 in
M4
Acetal
$0.2616 - $0.359 2000 In stock
Acetal
$0.5891 - $0.8081 2000 In stock
Acetal
$0.5891 - $0.8081 Request the lead time here
Acetal
$0.2616 - $0.359 Request the lead time here
Acetal
$0.393 - $0.5388 1000 In stock
0.750 in
M6
Acetal
$0.3932 - $0.5391 Request the lead time here
Acetal
$0.5891 - $0.8081 Request the lead time here
Acetal
$0.2907 - $0.3987 Request the lead time here
0.500 in
M4
Acetal
$0.2616 - $0.359 Request the lead time here
Acetal
29M500RBL $0.393 - $0.5388 1000 In stock
0.656 in
M5
Acetal
$0.393 - $0.5388 40 In stock
0.750 in
M6
Acetal
$0.2616 - $0.359 3000 In stock
Acetal
$0.3932 - $0.5391 7500 In stock
Acetal
$0.5891 - $0.8081 1000 In stock
Acetal
$0.3932 - $0.5391 Request the lead time here
Acetal
  • of 8
3 Arm Knob - Knob Diameter 50.8 mm | 2.000 in; Compatible Thread Sizes M6; Knob Height 27.7 mm | 1.090 in

KNH4-HEXRT5----

Price Range
$2.99 - $1.37

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.750 in
  • Hub Height
    0.490 in
  • Knob Diameter
    2.000 in
  • Knob Height
    1.090 in
  • Knob Colour
    Black
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.219 in

29M400RBL

Price Range
$0.3987 - $0.2907

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.219 in
  • Knob Colour
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.250 in

29M500RRD

Price Range
$0.5388 - $0.393

Stock Levels
500 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.656 in
  • Knob Height
    0.250 in
  • Knob Colour
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 8 mm | 0.313 in; Compatible Thread Sizes #4; Knob Height 4.4 mm | 0.172 in

29R004B

Price Range
$0.359 - $0.2616

Stock Levels
24000 In stock
Attributes
  • Knob Diameter
    0.313 in
  • Knob Height
    0.172 in
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.219 in

29M400RB

Price Range
$0.399 - $0.2909

Stock Levels
14000 In stock
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.219 in
  • Knob Colour
    Black
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; ;

29R008RD

Price Range
$0.359 - $0.2616

Stock Levels
2000 In stock
Attributes
  • Knob Colour
    Red
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R141B

Price Range
$0.8081 - $0.5891

Stock Levels
2000 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R516BL

Price Range
$0.8081 - $0.5891

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; ;

29R008BL

Price Range
$0.359 - $0.2616

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes M6; Knob Height 8 mm | 0.313 in

29M600RBL

Price Range
$0.5388 - $0.393

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.313 in
  • Knob Colour
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; ;

29R010BL

Price Range
$0.5391 - $0.3932

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R141RD

Price Range
$0.8081 - $0.5891

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Red
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 12.7 mm | 0.500 in; Compatible Thread Sizes M4; Knob Height 5.6 mm | 0.219 in

29M400RRD

Price Range
$0.3987 - $0.2907

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.374 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.219 in
  • Knob Colour
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; ;

29R006BL

Price Range
$0.359 - $0.2616

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Blue
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; Compatible Thread Sizes M5; Knob Height 6.4 mm | 0.250 in

29M500RBL

Price Range
$0.5388 - $0.393

Stock Levels
1000 In stock
Attributes
  • Hub Diameter
    0.421 in
  • Knob Diameter
    0.656 in
  • Knob Height
    0.250 in
  • Knob Colour
    Blue
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 19.1 mm | 0.750 in; Compatible Thread Sizes M6; Knob Height 8 mm | 0.313 in

29M600RRD

Price Range
$0.5388 - $0.393

Stock Levels
40 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.313 in
  • Knob Colour
    Red
  • Knob Material
    Acetal
Thumb Screw Knob - Knob Diameter 9.5 mm | 0.375 in; ;

29R006B

Price Range
$0.359 - $0.2616

Stock Levels
3000 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; ;

29R010RD

Price Range
$0.5391 - $0.3932

Stock Levels
7500 In stock
Attributes
  • Knob Colour
    Red
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 25.4 mm | 1.000 in; ;

29R516B

Price Range
$0.8081 - $0.5891

Stock Levels
1000 In stock
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male
Thumb Screw Knob - Knob Diameter 16.7 mm | 0.656 in; ;

29R010B

Price Range
$0.5391 - $0.3932

Stock Levels
Request the lead time here
Attributes
  • Knob Colour
    Black
  • Knob Material
    Acetal
  • Thread Type
    Male