| Quantity | Unit price |
|---|---|
| 500 - 4999 | $0.5207 |
| 5000 - 9999 | $0.4686 |
| 10000 - 24999 | $0.4217 |
| 25000 + | $0.3797 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hub Diameter | 0.500 in |
|---|---|
| Hub Diameter | 12.7 mm |
| Knob Diameter | 19.1 mm |
| Knob Diameter | 0.750 in |
| Knob Height | 8 mm |
| Knob Height | 0.313 in |
| Knob Colour | Red |
| Knob Material | Acetal |
| Thread Type | Male |
| Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue