Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.87 - $1.89 | Request the lead time here |
1.250 in
31.8 mm
|
M6
|
|
|
PP
|
||
| $0.41 - $0.89 | Request the lead time here |
0.625 in
15.9 mm
|
|
|
|
Acetal
|
||
| $0.50 - $1.07 | Request the lead time here |
0.750 in
19.1 mm
|
|
|
|
Acetal
|
||
| $0.65 - $1.43 | Request the lead time here |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
| $1.10 - $2.39 | Request the lead time here |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.38 - $3.02 | Request the lead time here |
2.000 in
50.8 mm
|
|
|
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue