Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.21 - $0.45 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.33 - $0.72 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.96 - $2.12 | Request the lead time here |
1.500 in
38.1 mm
|
|
|
|
Acetal
|
||
| $0.65 - $1.41 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.96 - $2.10 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $1.13 - $2.46 | Request the lead time here |
1.780 in
45.2 mm
|
M1
|
|
|
Acetal
|
||
| $0.26 - $0.54 | Request the lead time here |
0.375 in
9.5 mm
|
|
|
|
Acetal
|
||
| $0.33 - $0.72 | 5000 In stock |
0.500 in
12.7 mm
|
M4
|
|
|
Acetal
|
||
| $0.48 - $1.05 | Request the lead time here |
|
|
|
|
Acetal
|
||
| $0.65 - $1.41 | Request the lead time here |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
| $0.65 - $1.43 | Request the lead time here |
1.000 in
25.4 mm
|
M8
|
|
|
Acetal
|
||
| $1.37 - $3.00 | Request the lead time here |
2.000 in
50.8 mm
|
|
|
|
PP
|
||
| $0.33 - $0.72 | Request the lead time here |
0.500 in
12.7 mm
|
|
|
|
Acetal
|
||
| $0.63 - $1.40 | Request the lead time here |
1.000 in
25.4 mm
|
|
|
|
Acetal
|
||
| $1.16 - $2.52 | Request the lead time here |
1.750 in
44.5 mm
|
M6
|
|
|
PP
|
||
| $1.38 - $3.02 | Request the lead time here |
2.000 in
50.8 mm
|
M8
|
|
|
PP
|
||
| $1.59 - $3.45 | 500 In stock |
2.500 in
63.5 mm
|
|
|
|
PP
|
||
| $1.23 - $2.67 | 395 In stock |
1.750 in
44.5 mm
|
|
|
|
PP
|
||
| $1.43 - $3.12 | Request the lead time here |
2.250 in
57.2 mm
|
M10
|
|
|
PP
|
||
| $0.20 - $0.45 | Request the lead time here |
|
|
|
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue