Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $1.005 - $1.0884 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.9633 - $1.0434 | 2000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.8835 - $0.957 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.374 in
9.5 mm
|
||
| LCBSBM-4-01A-RT | $0.9303 - $1.0077 | 32000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.252 in
6.4 mm
|
|
| $0.984 - $1.0658 | 2000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
1 in
25.4 mm
|
||
| $0.9041 - $0.9792 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.9369 - $1.0151 | 28000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.311 in
7.9 mm
|
||
| $0.9755 - $1.0569 | 1000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.8918 - $0.966 | 1000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.944 - $1.0223 | 1000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.9651 - $1.0455 | 13000 In stock |
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.9233 - $1.0004 | 5000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.8706 - $0.9434 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.9863 - $1.0685 | 1000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.9545 - $1.034 | 7000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.437 in
11.1 mm
|
||
| $0.7268 - $0.8054 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
|
0.138 in
3.5 mm
|
||
| $0.8726 - $0.945 | 500 In stock |
0.156 in
4 mm
|
0.700 in
17.8 mm
|
|
|
0.312 in
7.9 mm
|
||
| $0.9168 - $0.9932 | 6970 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
|
0.189 in
4.8 mm
|
||
| $0.9434 - $1.0218 | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.8585 - $0.9297 | 18000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
|
0.189 in
4.8 mm