| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.9807 |
| 10000 - 24999 | $0.9414 |
| 25000 + | $0.9053 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Width | 0.5 in |
|---|---|
| Base Width | 12.7 mm |
| Hole Diameter A | 3.2 mm |
| Hole Diameter A | 0.126 in |
| Locking Head Height A | 0.343 in |
| Locking Head Height A | 8.7 mm |
| Spacer Length | 7.9 mm |
| Spacer Length | 0.311 in |
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Adhesive Fix |
| Base Material | Acrylic Based Adhesive |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue