Menu Search

Screw On Concealed Hinges

In stock

A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodised aluminium links making them ideal for heavy duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures. The door opens at two stages and the removable pin makes for straightforward disassembly of doors. They have a robust fixing via welding. Zinc Plated and Stainless Steel hinges come in different types too including removable, concealed and concealed spring-loaded pin hinge versions. The removable concealed hinge allows quick and easy door removal and suits an M5 screw (not provided). They offer an 120 degree rotation angle. The concealed hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors. The concealed spring-loaded pin hinges come with a retractable spring loaded pin which allows the quick assembly and disassembly of the door without the aid of a tool. They are left-hand and right-hand applicable and can be used as both a locking and a positioning device.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Maximum Rotation Overall Length Latch Material Overall Leaf Length Overall Width View
$14.80 - $17.30 371 In stock
0.079 in
120
2.362 in
Stainless Steel
2.559 in
1.575 in
$12.80 - $14.50 486 In stock
0.118 in
120
2.362 in
Stainless Steel
2.559 in
0.925 in
$8.90 - $10.10 Request the lead time here
0.118 in
120
2.362 in
Zinc Plated Steel
2.559 in
0.925 in
$9.40 - $10.10 342 In stock
0.079 in
120
2.362 in
Zinc Plated Steel
2.559 in
1.575 in
$21.70 - $25.30 302 In stock
0.256 in
135
2.559 in
Stainless Steel
2.008 in
1.28 in
$12.30 - $14.10 216 In stock
0.098 in
110
4.213 in
Zinc Plated Steel
3.543 in
1.122 in
$14.80 - $17.30 258 In stock
0.079 in
120
2.362 in
Stainless Steel
2.559 in
1.339 in
$9.40 - $10.10 194 In stock
0.079 in
120
2.362 in
Zinc Plated Steel
2.559 in
1.339 in
$13.00 - $14.80 23 In stock
0.098 in
110
4.213 in
Zinc Plated Steel
3.543 in
1.122 in
$14.90 - $17.30 183 In stock
0.079 in
120
2.362 in
Stainless Steel
2.559 in
1.575 in
$9.40 - $10.10 64 In stock
0.079 in
120
2.362 in
Zinc Plated Steel
2.559 in
1.575 in
$9.50 - $11.10 343 In stock
0.256 in
135
2.559 in
Steel
2.008 in
1.28 in
$13.00 - $14.80 199 In stock
0.098 in
110
4.213 in
Zinc Plated Steel
3.543 in
1.122 in
$14.30 - $16.70 322 In stock
0.079 in
120
2.362 in
Stainless Steel
2.559 in
1.339 in
$9.10 - $9.90 379 In stock
0.079 in
120
2.362 in
Zinc Plated Steel
2.559 in
1.339 in
$12.30 - $13.90 139 In stock
0.098 in
120
2.362 in
Stainless Steel
2.362 in
0.886 in
$12.30 - $14.10 Request the lead time here
0.098 in
110
4.213 in
Zinc Plated Steel
3.543 in
1.122 in
$7.88 - $9.18 15 In stock
0.795 in
90
4.681 in
ABS
3.276 in
1.402 in
Request the lead time here
0.071 in
93
2.205 in
Steel
2.205 in
2.008 in
Request the lead time here
0.827 in
90
2.992 in
Steel
2.992 in
1.516 in
  • of 2
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395403

Price Range
$17.30 - $14.80

Stock Levels
371 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.575 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

695402

Price Range
$14.50 - $12.80

Stock Levels
486 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    0.925 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.118 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

695632

Price Range
$10.10 - $8.90

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    0.925 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.118 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395633

Price Range
$10.10 - $9.40

Stock Levels
342 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.575 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 65.0 mm | 2.559 in ; Maximum Rotation - 135 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

79540

Price Range
$25.30 - $21.70

Stock Levels
302 In stock
Attributes
  • Overall Leaf Length
    2.008 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.256 in
Concealed Hinge - Overall Length - 107.0 mm | 4.213 in ; Maximum Rotation - 110 ° ; ; Pin Diameter - 6.0 mm | 0.236 in

99563310

Price Range
$14.10 - $12.30

Stock Levels
216 In stock
Attributes
  • Overall Leaf Length
    3.543 in
  • Overall Length
    4.213 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
  • Leaf Thickness
    0.098 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395402

Price Range
$17.30 - $14.80

Stock Levels
258 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.339 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395632

Price Range
$10.10 - $9.40

Stock Levels
194 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.339 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 107.0 mm | 4.213 in ; Maximum Rotation - 110 ° ; ; Pin Diameter - 6.0 mm | 0.236 in

99563411

Price Range
$14.80 - $13.00

Stock Levels
23 In stock
Attributes
  • Overall Leaf Length
    3.543 in
  • Overall Length
    4.213 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
  • Leaf Thickness
    0.098 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395404

Price Range
$17.30 - $14.90

Stock Levels
183 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.575 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395634

Price Range
$10.10 - $9.40

Stock Levels
64 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.575 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 65.0 mm | 2.559 in ; Maximum Rotation - 135 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

79563

Price Range
$11.10 - $9.50

Stock Levels
343 In stock
Attributes
  • Overall Leaf Length
    2.008 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.256 in
Concealed Hinge - Overall Length - 107.0 mm | 4.213 in ; Maximum Rotation - 110 ° ; ; Pin Diameter - 6.0 mm | 0.236 in

99563311

Price Range
$14.80 - $13.00

Stock Levels
199 In stock
Attributes
  • Overall Leaf Length
    3.543 in
  • Overall Length
    4.213 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
  • Leaf Thickness
    0.098 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395401

Price Range
$16.70 - $14.30

Stock Levels
322 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.339 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

395631

Price Range
$9.90 - $9.10

Stock Levels
379 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.362 in
  • Overall Width
    1.339 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.079 in
Concealed Hinge - Overall Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

695401

Price Range
$13.90 - $12.30

Stock Levels
139 In stock
Attributes
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    0.886 in
  • Pin Diameter
    0.197 in
  • Leaf Thickness
    0.098 in
Concealed Hinge - Overall Length - 107.0 mm | 4.213 in ; Maximum Rotation - 110 ° ; ; Pin Diameter - 6.0 mm | 0.236 in

99563410

Price Range
$14.10 - $12.30

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    3.543 in
  • Overall Length
    4.213 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
  • Leaf Thickness
    0.098 in
Concealed Hinge - Overall Leaf Length - 83.2 mm | 3.276 in; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
$9.18 - $7.88

Stock Levels
15 In stock
Attributes
  • Overall Leaf Length
    3.276 in
  • Overall Length
    4.681 in
  • Overall Width
    1.402 in
  • Leaf Thickness
    0.795 in
  • Latch Material
    ABS
Spring Hinge 56.0 mm 51.0 mm Screw Steel

20036188


Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    2.205 in
  • Overall Length
    2.205 in
  • Overall Width
    2.008 in
  • Pin Diameter
    0.169 in
  • Leaf Thickness
    0.071 in
Concealed Hinge 76.0 mm 38.5 mm Screw Steel

20036171


Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    2.992 in
  • Overall Length
    2.992 in
  • Overall Width
    1.516 in
  • Pin Diameter
    0.209 in
  • Leaf Thickness
    0.827 in