Menu Search

Screw On Concealed Hinges

In stock

A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodised aluminium links making them ideal for heavy duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures. The door opens at two stages and the removable pin makes for straightforward disassembly of doors. They have a robust fixing via welding. Zinc Plated and Stainless Steel hinges come in different types too including removable, concealed and concealed spring-loaded pin hinge versions. The removable concealed hinge allows quick and easy door removal and suits an M5 screw (not provided). They offer an 120 degree rotation angle. The concealed hinges are left-hand and right-hand applicable and are ideal for metal enclosures and machinery covers. Types 1-6 have a hinge rotation angle of 120 degrees. Type 5 has a frame part which is screw on and a door part which is weld on. Type 7 has a hinge rotation angle of 135 degrees and types 8 and 9 are suitable for internally mounted doors. The concealed spring-loaded pin hinges come with a retractable spring loaded pin which allows the quick assembly and disassembly of the door without the aid of a tool. They are left-hand and right-hand applicable and can be used as both a locking and a positioning device.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
$10.70 - $12.50 15 In stock
Black
1.402 in
$14.30 - $16.70 371 In stock
Natural
Universal
Screw;Weld
1.535 in
$11.90 - $13.60 216 In stock
Natural
Universal
Screw, Weld
1.122 in
$13.80 - $16.20 322 In stock
Natural
Universal
Screw;Weld
1.28 in
$9.10 - $9.80 198 In stock
Natural
Universal
Screw;Weld
1.535 in
$20.90 - $24.40 302 In stock
Natural
Universal
Screw;Weld
1.28 in
$14.30 - $16.70 197 In stock
Natural
Universal
Screw;Weld
1.535 in
$9.10 - $9.80 108 In stock
Natural
Universal
Screw;Weld
1.535 in
$8.80 - $9.60 429 In stock
Natural
Universal
Screw;Weld
1.28 in
$6.70 - $6.70 99 In stock
Natural
Universal
Screw;Weld
0.846 in
$11.90 - $13.40 214 In stock
Natural
Universal
Screw;Weld
0.886 in
$11.90 - $13.60 50 In stock
Natural
Universal
Screw;Weld
1.122 in
$9.10 - $10.70 343 In stock
Natural
Universal
Screw, Weld
1.28 in
$12.60 - $14.30 199 In stock
Natural
Universal
Screw;Weld
1.122 in
$14.30 - $16.70 258 In stock
Natural
Universal
Screw;Weld
1.28 in
$9.10 - $9.80 200 In stock
Natural
Universal
Screw;Weld
1.28 in
$12.30 - $14.00 486 In stock
Natural
Universal
Screw;Weld
0.925 in
$8.60 - $9.70 770 In stock
Natural
Universal
Screw;Weld
0.925 in
$12.60 - $14.30 110 In stock
Natural
Universal
Screw;Weld
1.122 in
Concealed Hinge - ; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
$12.50 - $10.70

Stock Levels
15 In stock
Attributes
  • Leaf Thickness
    0.795 in
  • Mounting Hole Diameter
    0.248 in
  • Overall Length
    4.681 in
  • Overall Width
    1.402 in
  • Colour
    Black
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 39.0 mm | 1.535 in ; Door to Frame Clearance - 20.0 mm

395403

Price Range
$16.70 - $14.30

Stock Levels
371 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.535 in
  • Pin Diameter
    0.197 in
Concealed Hinge - Overall Leaf Length - 90.0 mm | 3.543 in ; Maximum Rotation - 110 ° ; Overall Width - 28.5 mm | 1.122 in ; Door to Frame Clearance - 24.5 mm

99563310

Price Range
$13.60 - $11.90

Stock Levels
216 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    3.543 in
  • Overall Length
    3.543 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 20.0 mm

395401

Price Range
$16.20 - $13.80

Stock Levels
322 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 39.0 mm | 1.535 in ; Door to Frame Clearance - 20.0 mm

395633

Price Range
$9.80 - $9.10

Stock Levels
198 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.535 in
  • Pin Diameter
    0.197 in
Concealed Hinge - Overall Length - 65.0 mm | 2.559 in ; Maximum Rotation - 135 ° ; ; Pin Diameter - 5.0 mm | 0.197 in

79540

Price Range
$24.40 - $20.90

Stock Levels
302 In stock
Attributes
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
  • Body Material
    Stainless Steel
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 39.0 mm | 1.535 in ; Door to Frame Clearance - 24.0 mm

395404

Price Range
$16.70 - $14.30

Stock Levels
197 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.535 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 39.0 mm | 1.535 in ; Door to Frame Clearance - 24.0 mm

395634

Price Range
$9.80 - $9.10

Stock Levels
108 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.535 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 20.0 mm

395631

Price Range
$9.60 - $8.80

Stock Levels
429 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 40.0 mm | 1.575 in ; Maximum Rotation - 110 ° ; Overall Width - 21.5 mm | 0.846 in ; Door to Frame Clearance - 19.0 mm

09413

Price Range
$6.70 - $6.70

Stock Levels
99 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    1.575 in
  • Overall Length
    1.575 in
  • Overall Width
    0.846 in
  • Pin Diameter
    0.236 in
N/A - Overall Leaf Length - 60.0 mm | 2.362 in ; Maximum Rotation - 120 ° ; Overall Width - 22.5 mm | 0.886 in ; Door to Frame Clearance - 18.0 mm

695401

Price Range
$13.40 - $11.90

Stock Levels
214 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.362 in
  • Overall Length
    2.362 in
  • Overall Width
    0.886 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 90.0 mm | 3.543 in ; Maximum Rotation - 110 ° ; Overall Width - 28.5 mm | 1.122 in ; Door to Frame Clearance - 24.5 mm

99563410

Price Range
$13.60 - $11.90

Stock Levels
50 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    3.543 in
  • Overall Length
    3.543 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 135 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 20.0 mm

79563

Price Range
$10.70 - $9.10

Stock Levels
343 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 90.0 mm | 3.543 in ; Maximum Rotation - 110 ° ; Overall Width - 28.5 mm | 1.122 in ; Door to Frame Clearance - 24.5 mm

99563311

Price Range
$14.30 - $12.60

Stock Levels
199 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    3.543 in
  • Overall Length
    3.543 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 24.0 mm

395402

Price Range
$16.70 - $14.30

Stock Levels
258 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 32.5 mm | 1.28 in ; Door to Frame Clearance - 24.0 mm

395632

Price Range
$9.80 - $9.10

Stock Levels
200 In stock
Attributes
  • Leaf Thickness
    0.079 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    1.28 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 23.5 mm | 0.925 in ; Door to Frame Clearance - 18.5 mm

695402

Price Range
$14.00 - $12.30

Stock Levels
486 In stock
Attributes
  • Leaf Thickness
    0.118 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    0.925 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 23.5 mm | 0.925 in ; Door to Frame Clearance - 18.5 mm

695632

Price Range
$9.70 - $8.60

Stock Levels
770 In stock
Attributes
  • Leaf Thickness
    0.118 in
  • Overall Leaf Length
    2.559 in
  • Overall Length
    2.559 in
  • Overall Width
    0.925 in
  • Pin Diameter
    0.197 in
N/A - Overall Leaf Length - 90.0 mm | 3.543 in ; Maximum Rotation - 110 ° ; Overall Width - 28.5 mm | 1.122 in ; Door to Frame Clearance - 24.5 mm

99563411

Price Range
$14.30 - $12.60

Stock Levels
110 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Leaf Length
    3.543 in
  • Overall Length
    3.543 in
  • Overall Width
    1.122 in
  • Pin Diameter
    0.236 in