Menu Search

Screw-On Bumper & Rubber Feet - Screw-On Feet

In stock

Screw-On Feet prevent surface damage with anti-skid and scratch resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
9 results
Product SKUs information
Item Code Price range Availability View
$0.6487 - $1.3643 17800 In stock
$1.3745 - $3.0535 5800 In stock
$2.5982 - $5.4669 1400 In stock
$1.2941 - $2.7226 1442 In stock
$2.7216 - $5.7272 600 In stock
$1.6827 - $3.5405 1600 In stock
$0.9715 - $2.045 2000 In stock
$0.5872 - $1.2359 17797 In stock
$1.3536 - $2.8478 3070 In stock
Screw-On Feet - Base Diameter - 16 mm | 0.630 in ; Base Height - 7.1 mm | 0.28 in ; ;

SOF-15129

Price Range
$1.3643 - $0.6487

Stock Levels
17800 In stock
Attributes
  • Base Diameter
    0.630 in
  • Screw Hole Diameter
    0.310 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
  • Hardness
    65 Shore A
Screw-On Feet - Base Diameter - 19.1 mm | 0.750 in ; Base Height - 11.5 mm | 0.453 in ; ;

SOF-15125

Price Range
$3.0535 - $1.3745

Stock Levels
5800 In stock
Attributes
  • Base Diameter
    0.750 in
  • Screw Hole Diameter
    0.400 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
  • Hardness
    65 Shore A
Screw-On Feet - Base Diameter - 59.9 mm | 2.360 in ; Base Height - 16.0 mm | 0.63 in ; ABS

BF-1002

Price Range
$5.4669 - $2.5982

Stock Levels
1400 In stock
Attributes
  • Base Diameter
    2.362 in
  • Screw Hole Diameter
    0.180 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
  • Colour
    Black
Screw-On Feet - Base Diameter - 22.6 mm | 0.890 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15126

Price Range
$2.7226 - $1.2941

Stock Levels
1442 In stock
Attributes
  • Base Diameter
    0.886 in
  • Inside Diameter
    0.343 in
  • Screw Hole Diameter
    0.340 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
Screw-On Feet - Base Diameter - 50 mm | 1.970 in ; Base Height - 12.0 mm | 0.472 in ; ABS

BF-1005

Price Range
$5.7272 - $2.7216

Stock Levels
600 In stock
Attributes
  • Base Diameter
    1.969 in
  • Screw Hole Diameter
    0.180 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
  • Colour
    Black
Screw-On Feet - Base Diameter - 39.9 mm | 1.570 in ; Base Height - 10.0 mm | 0.394 in ; ABS

BF-1001

Price Range
$3.5405 - $1.6827

Stock Levels
1600 In stock
Attributes
  • Base Diameter
    1.575 in
  • Screw Hole Diameter
    0.170 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
  • Colour
    Black
Screw-On Feet - Base Diameter - 19.1 mm | 0.750 in ; Base Height - 15.3 mm | 0.602 in ; Rubber

SOF-15111

Price Range
$2.045 - $0.9715

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    0.748 in
  • Inside Diameter
    0.315 in
  • Screw Hole Diameter
    0.310 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
Screw-On Feet - Base Diameter - 17.5 mm | 0.690 in ; Base Height - 9.5 mm | 0.374 in ; Rubber

SOF-15140

Price Range
$1.2359 - $0.5872

Stock Levels
17797 In stock
Attributes
  • Base Diameter
    0.689 in
  • Inside Diameter
    0.315 in
  • Screw Hole Diameter
    0.310 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet
Screw-On Feet - Base Diameter - 18.5 mm | 0.730 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15127

Price Range
$2.8478 - $1.3536

Stock Levels
3070 In stock
Attributes
  • Base Diameter
    0.728 in
  • Inside Diameter
    0.315 in
  • Screw Hole Diameter
    0.310 in
  • Number of Mounting Holes
    1
  • Type
    Screw-On Feet