These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0779 - $0.0962 | 39000 In stock |
0.24 in
6.1 mm
|
0.126 in
3.2 mm
|
0.154 in
3.9 mm
|
||
| $0.0885 - $0.1092 | 19000 In stock |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0906 - $0.1119 | Request the lead time here |
0.114 in
2.9 mm
|
0.374 in
9.5 mm
|
0.079 in
2.0 mm
|
||
| $0.0987 - $0.1218 | Request the lead time here |
0.114 in
2.9 mm
|
0.626 in
15.9 mm
|
0.079 in
2.0 mm
|
||
| $0.081 - $0.1001 | Request the lead time here |
0.114 in
2.9 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
||
| $0.093 - $0.1146 | 3000 In stock |
0.114 in
2.9 mm
|
0.437 in
11.1 mm
|
0.079 in
2.0 mm
|
||
| $0.0978 - $0.1206 | 33000 In stock |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
0.102 in
2.6 mm
|
||
| $0.1053 - $0.1299 | 1000 In stock |
0.157 in
4.0 mm
|
1 in
25.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0842 - $0.104 | 3000 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0939 - $0.116 | Request the lead time here |
0.197 in
5.0 mm
|
0.563 in
14.3 mm
|
0.13 in
3.3 mm
|
||
| $0.1031 - $0.1274 | Request the lead time here |
0.197 in
5.0 mm
|
0.811 in
20.6 mm
|
0.13 in
3.3 mm
|
||
| $0.1014 - $0.1251 | 2000 In stock |
0.114 in
2.9 mm
|
0.689 in
17.5 mm
|
0.079 in
2.0 mm
|
||
| $0.11 - $0.1356 | Request the lead time here |
0.114 in
2.9 mm
|
0.937 in
23.8 mm
|
0.079 in
2.0 mm
|
||
| $0.0783 - $0.0966 | 11000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0899 - $0.111 | 5000 In stock |
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.102 in
2.6 mm
|
||
| $0.1347 - $0.1862 | 47500 In stock |
0.24 in
6.1 mm
|
0.626 in
15.9 mm
|
0.154 in
3.9 mm
|
||
| $0.0767 - $0.0947 | Request the lead time here |
0.24 in
6.1 mm
|
0.874 in
22.2 mm
|
0.154 in
3.9 mm
|
||
| $0.1071 - $0.1322 | 2000 In stock |
0.374 in
9.5 mm
|
0.5 in
12.7 mm
|
0.232 in
5.9 mm
|
||
| $0.1248 - $0.1541 | 1000 In stock |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.232 in
5.9 mm
|
||
| $0.1425 - $0.1761 | 1000 In stock |
0.374 in
9.5 mm
|
1 in
25.4 mm
|
0.232 in
5.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue