| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.116 |
| 10000 - 24999 | $0.1044 |
| 25000 + | $0.0939 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 5.0 mm |
|---|---|
| Inside Diameter | 0.197 in |
| Length | 14.3 mm |
| Length | 0.563 in |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Outside Diameter | 0.311 in |
| Outside Diameter | 7.9 mm |
| Screw Diameter | 0.13 in |
| Screw Diameter | 3.3 mm |
| Spacer Length | 14.3 mm |
| Spacer Length | 0.563 in |
| Colour | Natural |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue