These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.6488 - $0.7784 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.5094 - $0.6113 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
||
| $0.5243 - $0.6288 | 7000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.126 in
28.6 mm
|
||
| $0.5807 - $0.6965 | 3000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.5522 - $0.7793 | 4000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.5327 - $0.6393 | Request the lead time here |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.248 in
31.7 mm
|
||
| $0.5061 - $0.759 | 91000 In stock |
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.5142 - $0.6173 | 24000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.8345 - $1.0014 | 7500 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
|
0.236 in
6.0 mm
|
||
| $0.4086 - $0.4904 | Request the lead time here |
0.157 in
4.0 mm
|
0.205 in
5.2 mm
|
|
|
0.252 in
6.4 mm
|
||
| $0.4226 - $0.5069 | 20000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.6309 - $0.7569 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
||
| $0.8345 - $1.0014 | 2000 In stock |
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
||
| $0.6125 - $0.7349 | 1000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.4946 - $0.5936 | 5000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.874 in
22.2 mm
|
||
| $0.446 - $0.6689 | 16000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.626 in
15.9 mm
|
||
| $0.4154 - $0.4983 | 18000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.374 in
9.5 mm
|
||
| $0.4689 - $0.5627 | 44000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.5228 - $0.6273 | 27000 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
0.5 in
12.7 mm
|
||
| $0.8345 - $1.0014 | 500 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue