Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
|---|---|---|---|---|---|---|
| $0.0876 - $0.1167 | Request the lead time here |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1125 - $0.15 | Request the lead time here |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
|
||
| $0.1224 - $0.1617 | Request the lead time here |
0.031 in
0.8 mm
|
0.138 in
3.5 mm
|
|
||
| $0.0836 - $0.1107 | Request the lead time here |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
|
||
| $0.0969 - $0.1335 | Request the lead time here |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|
||
| $0.0984 - $0.1356 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.098 - $0.1299 | Request the lead time here |
0.035 in
0.9 mm
|
0.276 in
7.0 mm
|
|
||
| $0.134 - $0.1808 | Request the lead time here |
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
|
||
| $0.1313 - $0.1749 | Request the lead time here |
0.063 in
1.6 mm
|
0.173 in
4.4 mm
|
|
||
| $0.101 - $0.1346 | Request the lead time here |
0.031 in
0.8 mm
|
0.11 in
2.8 mm
|
|
||
| $0.0905 - $0.1205 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0969 - $0.1334 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.092 - $0.1226 | Request the lead time here |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
|
||
| $0.126 - $0.1679 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1314 - $0.1743 | 17000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1452 - $0.1934 | Request the lead time here |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.101 - $0.1346 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0612 - $0.0816 | Request the lead time here |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
|
||
| $0.0966 - $0.1328 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0999 - $0.1331 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue