Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.1064 - $0.1209 Request the lead time here
0.02 in
0.076 in
$0.0677 - $0.0767 Request the lead time here
0.02 in
0.076 in
$0.0929 - $0.1058 Request the lead time here
0.02 in
0.076 in
$0.0735 - $0.0836 Request the lead time here
0.02 in
0.076 in
$0.0699 - $0.0789 53000 In stock
0.02 in
0.076 in
$0.089 - $0.1011 34000 In stock
0.02 in
0.076 in
$0.1104 - $0.1254 Request the lead time here
0.02 in
0.076 in
$0.0852 - $0.0966 Request the lead time here
0.02 in
0.076 in
$0.1145 - $0.1301 1000 In stock
0.02 in
0.076 in
$0.0969 - $0.129 1000 In stock
0.02 in
0.142 in
$0.0927 - $0.1232 Request the lead time here
0.031 in
0.157 in
$0.0864 - $0.1157 Request the lead time here
0.094 in
0.189 in
$0.1307 - $0.1805 19500 In stock
0.063 in
0.189 in
$0.0863 - $0.1154 Request the lead time here
0.02 in
0.142 in
$0.0836 - $0.1149 24000 In stock
0.031 in
0.173 in
$0.1358 - $0.1809 1000 In stock
0.063 in
0.126 in
$0.0777 - $0.1032 Request the lead time here
0.031 in
0.059 in
$0.0882 - $0.1214 99500 In stock
0.126 in
0.252 in
$0.0882 - $0.1212 7500 In stock
0.02 in
0.142 in
$0.1146 - $0.1526 Request the lead time here
0.031 in
0.126 in
  • of 7
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 9.52 mm | 0.375 in ; Style 1

EG-6-01

Price Range
$0.1209 - $0.1064

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Overall Length
    0.811 in
  • Head Height
    0.375 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 0.8 mm | 0.031 in ;

EG-0-01

Price Range
$0.0767 - $0.0677

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.469 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 8 mm | 0.313 in ;

EG-5-01

Price Range
$0.1058 - $0.0929

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.748 in
  • Head Height
    0.311 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 3.2 mm | 0.125 in ;

EG-2-01

Price Range
$0.0836 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.563 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 1.6 mm | 0.063 in ;

EG-1-01

Price Range
$0.0789 - $0.0699

Stock Levels
53000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.5 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 6.4 mm | 0.250 in ;

EG-4-01

Price Range
$0.1011 - $0.089

Stock Levels
34000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.689 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 11.1 mm | 0.438 in ;

EG-7-01

Price Range
$0.1254 - $0.1104

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.874 in
  • Head Height
    0.437 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 4.8 mm | 0.188 in ;

EG-3-01

Price Range
$0.0966 - $0.0852

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.626 in
  • Head Height
    0.189 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 12.7 mm | 0.500 in ;

EG-8-01

Price Range
$0.1301 - $0.1145

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.937 in
  • Head Height
    0.5 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm Nylon 6/6 Black

60SPG00002B

Price Range
$0.129 - $0.0969

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.736 in
  • Head Diameter
    0.374 in
  • Head Height
    0.189 in
Screw Grommet 0.370 - 0.380 in 0.8 mm 4.0 mm #10 Nylon 6/6 Black

60SGN00015B

Price Range
$0.1232 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Size
    0.626 in
  • Overall Length
    0.406 in
  • Head Height
    0.079 in
  • Colour
    Black
Screw Grommet 0.260 - 0.270 in 2.4 mm 4.8 mm #6 Nylon 6/6 Black

60SGN01176B

Price Range
$0.1157 - $0.0864

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Size
    0.409 in
  • Overall Length
    0.35 in
  • Head Height
    0.039 in
  • Colour
    Black
Screw Grommet - Compatible Thread Sizes (All) #10 ; Spacer Length 2.2 mm | 0.087 in ; Style Square

60SGN01125

Price Range
$0.1805 - $0.1307

Stock Levels
19500 In stock
Attributes
  • Screw Size
    #10
  • Head Size
    0.61 in
  • Overall Length
    0.378 in
  • Head Height
    0.087 in
  • Colour
    Natural
Natural Nylon 6/6 Square Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00003

Price Range
$0.1154 - $0.0863

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.665 in
  • Head Height
    0.126 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.5 mm | 0.059 in ; Style Square

60SGN01126

Price Range
$0.1149 - $0.0836

Stock Levels
24000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.469 in
  • Overall Length
    0.358 in
  • Head Height
    0.059 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8 ; Spacer Length 1.9 mm | 0.075 in ; Style Square

60SGN01160

Price Range
$0.1809 - $0.1358

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8
  • Head Size
    0.512 in
  • Overall Length
    0.39 in
  • Head Height
    0.075 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 0.8 mm | 0.031 in ; Style Square

60SGN00913

Price Range
$0.1032 - $0.0777

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Colour
    Natural
Screw Grommet - Compatible Thread Sizes (All) 1/4 ; Spacer Length 2.0 mm | 0.079 in ; Style Square

60SGN01182

Price Range
$0.1214 - $0.0882

Stock Levels
99500 In stock
Attributes
  • Screw Size
    1/4
  • Head Size
    0.626 in
  • Overall Length
    0.484 in
  • Head Height
    0.079 in
  • Colour
    Natural
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.5 - 3.6 mm | 0.020 - 0.140 in

60SGC00010

Price Range
$0.1212 - $0.0882

Stock Levels
7500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.563 in
  • Head Diameter
    0.374 in
  • Head Height
    0.126 in
Screw Grommet - Compatible Thread Sizes (All) #8,#10 ; Spacer Length 3.2 mm | 0.126 in ; Style Square

60SGN00003

Price Range
$0.1526 - $0.1146

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.374 in
  • Overall Length
    0.445 in
  • Head Height
    0.126 in
  • Colour
    Natural