Quantity | Unit price |
---|---|
1000 - 9999 | $0.1769 |
10000 - 24999 | $0.161 |
25000 + | $0.1475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | 8;10 |
---|---|
Head Height | 9.5 mm |
Head Height | 0.375 in |
Panel Thickness Range | 0.5 - 1.9 mm |
Panel Thickness Range | 0.020 - 0.076 in |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Square |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue