Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Maximum Panel Thickness | Hole Size | View | |
|---|---|---|---|---|---|---|
| $0.0852 - $0.1173 | 111000 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
|
||
| $0.0852 - $0.1172 | 19500 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1107 - $0.1475 | 3000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0807 - $0.1076 | 17000 In stock |
0.031 in
0.8 mm
|
0.079 in
2.0 mm
|
|
||
| $0.0807 - $0.1076 | 80000 In stock |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
|
||
| $0.0887 - $0.1182 | 3000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0768 - $0.1025 | 4000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0849 - $0.1166 | 4000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0816 - $0.1119 | 12000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1052 - $0.2181 | 30000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1029 - $0.137 | 59000 In stock |
0.374 in
9.5 mm
|
0.217 in
5.5 mm
|
|
||
| $0.1274 - $0.1698 | 12000 In stock |
0.031 in
0.8 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0887 - $0.1182 | 3000 In stock |
0.031 in
0.8 mm
|
0.11 in
2.8 mm
|
|
||
| $0.0872 - $0.1205 | 70000 In stock |
0.031 in
0.8 mm
|
0.232 in
5.9 mm
|
|
||
| $0.1311 - $0.1748 | 1000 In stock |
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
||
| $0.075 - $0.0998 | 12000 In stock |
0.031 in
0.8 mm
|
0.059 in
1.5 mm
|
|
||
| $0.0807 - $0.1076 | Request the lead time here |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.0933 - $0.1247 | 3000 In stock |
0.079 in
2.0 mm
|
0.177 in
4.5 mm
|
|
||
| $0.0893 - $0.119 | 34000 In stock |
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
|
||
| $0.1022 - $0.1364 | 4000 In stock |
0.047 in
1.2 mm
|
0.181 in
4.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue