Menu Search

Screw Grommets - Natural, Square Hole

In stock

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Minimum Panel Thickness Maximum Panel Thickness Hole Size View
$0.0897 - $0.1022 Request the lead time here
0.02 in
0.076 in
$0.0675 - $0.0762 31000 In stock
0.02 in
0.076 in
$0.1106 - $0.1256 1000 In stock
0.02 in
0.076 in
$0.071 - $0.0807 Request the lead time here
0.02 in
0.076 in
$0.086 - $0.0977 35000 In stock
0.02 in
0.076 in
$0.1067 - $0.1211 Request the lead time here
0.02 in
0.076 in
$0.0823 - $0.0934 Request the lead time here
0.02 in
0.076 in
$0.0653 - $0.0741 1000 In stock
0.02 in
0.076 in
$0.0965 - $0.1286 Request the lead time here
0.02 in
0.142 in
$0.0911 - $0.1215 Request the lead time here
0.031 in
0.098 in
$0.0963 - $0.1326 Request the lead time here
0.02 in
0.142 in
$0.1182 - $0.1565 Request the lead time here
0.031 in
0.169 in
$0.1301 - $0.1731 Request the lead time here
0.047 in
0.094 in
$0.0909 - $0.1209 Request the lead time here
0.02 in
0.142 in
$0.0888 - $0.1184 Request the lead time here
0.02 in
0.142 in
$0.1182 - $0.1563 Request the lead time here
0.126 in
0.13 in
$0.1091 - $0.1446 Request the lead time here
0.031 in
0.063 in
$0.0825 - $0.1098 Request the lead time here
0.031 in
0.059 in
$0.0947 - $0.1254 Request the lead time here
0.11 in
0.114 in
$0.1343 - $0.1794 Request the lead time here
0.031 in
0.146 in
  • of 7
Screw Grommet - ; Spacer Length 8 mm | 0.313 in ;

EG-5-01

Price Range
$0.1022 - $0.0897

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.748 in
  • Head Height
    0.311 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 1.6 mm | 0.063 in ;

EG-1-01

Price Range
$0.0762 - $0.0675

Stock Levels
31000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.5 in
  • Head Height
    0.063 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 12.7 mm | 0.500 in ;

EG-8-01

Price Range
$0.1256 - $0.1106

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.937 in
  • Head Height
    0.5 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 3.2 mm | 0.125 in ;

EG-2-01

Price Range
$0.0807 - $0.071

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.563 in
  • Head Height
    0.126 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 6.4 mm | 0.250 in ;

EG-4-01

Price Range
$0.0977 - $0.086

Stock Levels
35000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.689 in
  • Head Height
    0.252 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 11.1 mm | 0.438 in ;

EG-7-01

Price Range
$0.1211 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.874 in
  • Head Height
    0.437 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 4.8 mm | 0.188 in ;

EG-3-01

Price Range
$0.0934 - $0.0823

Stock Levels
Request the lead time here
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.626 in
  • Head Height
    0.189 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Screw Grommet - ; Spacer Length 0.8 mm | 0.031 in ;

EG-0-01

Price Range
$0.0741 - $0.0653

Stock Levels
1000 In stock
Attributes
  • Head Size
    0.378 in
  • Overall Length
    0.469 in
  • Head Height
    0.031 in
  • Colour
    Natural
  • Material
    Nylon 6/6
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SPG00004B

Price Range
$0.1286 - $0.0965

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.858 in
  • Head Diameter
    0.374 in
  • Head Height
    0.311 in
Screw Grommet 0.370 - 0.375 in 0.8 mm 2.5 mm #12 Nylon 6/6 Black

60SGN01130B

Price Range
$0.1215 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #12
  • Head Size
    0.618 in
  • Overall Length
    0.354 in
  • Head Height
    0.079 in
  • Colour
    Black
Grommet Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00004B

Price Range
$0.1326 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.374 in
  • Overall Length
    0.791 in
  • Head Height
    0.252 in
  • Colour
    Black
Screw Grommet 0.310 - 0.310 in 0.8 mm 4.3 mm #10 Nylon 6/6 Black

60SGN01150B

Price Range
$0.1565 - $0.1182

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Size
    0.465 in
  • Overall Length
    0.358 in
  • Head Height
    0.063 in
  • Colour
    Black
Screw Grommet 0.245 - 0.250 in 1.2 mm 2.4 mm #2 Nylon 6/6 Black

60SGN01155B

Price Range
$0.1731 - $0.1301

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #2
  • Head Size
    0.374 in
  • Overall Length
    0.272 in
  • Head Height
    0.031 in
  • Colour
    Black
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00006B

Price Range
$0.1209 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Overall Length
    0.602 in
  • Head Height
    0.063 in
  • Colour
    Black
Grommet Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6 Black

60SGC00005B

Price Range
$0.1184 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Size
    0.437 in
  • Overall Length
    0.571 in
  • Head Height
    0.031 in
  • Colour
    Black
Screw Grommet 0.377 - 0.382 in 3.2 mm 3.3 mm #10 Nylon 6/6 Black

60SGN01010B

Price Range
$0.1563 - $0.1182

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Size
    0.61 in
  • Overall Length
    0.39 in
  • Head Height
    0.083 in
  • Colour
    Black
Screw Grommet 0.410 - 0.410 in 0.8 mm 1.6 mm 1/4 in Nylon 6/6 Black

60SGN01181B

Price Range
$0.1446 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Head Size
    0.63 in
  • Overall Length
    0.421 in
  • Head Height
    0.142 in
  • Colour
    Black
Screw Grommet 0.250 - 0.250 in 0.8 mm 1.5 mm #8, #10 Nylon 6/6 Black

60SGN00913B

Price Range
$0.1098 - $0.0825

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.406 in
  • Overall Length
    0.311 in
  • Head Height
    0.031 in
  • Colour
    Black
Screw Grommet 0.310 - 0.315 in 2.8 mm 2.9 mm #8 Nylon 6/6 Black

60SGN01018B

Price Range
$0.1254 - $0.0947

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8
  • Head Size
    0.437 in
  • Overall Length
    0.358 in
  • Head Height
    0.079 in
  • Colour
    Black
Screw Grommet 0.303 - 0.303 in 0.8 mm 3.7 mm #8, #10 Nylon 6/6 Black

60SGN01030B

Price Range
$0.1794 - $0.1343

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8, #10
  • Head Size
    0.433 in
  • Overall Length
    0.335 in
  • Head Height
    0.063 in
  • Colour
    Black