Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|
| $0.384 - $5.0927 | 1980 In stock |
1.374 in
34.9 mm
|
Black
|
Polished
|
16
|
||
| $0.4755 - $6.2619 | 2350 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
14
|
||
| $0.4563 - $6.0101 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
Polished
|
19
|
||
| $0.5409 - $1.9985 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
11
|
||
| $0.4878 - $6.4203 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
20
|
||
| $0.5913 - $2.1843 | 4984 In stock |
2 in
50.8 mm
|
Black
|
Polished
|
20
|
||
| $0.2463 - $3.2544 | 20400 In stock |
|
White
|
Textured
|
10-12
|
||
| $0.2775 - $3.6852 | 197477 In stock |
|
Black
|
Textured
|
14-20
|
||
| $0.1586 - $2.2278 | 600 In stock |
|
Black
|
Polished
|
14-20
|
||
| $0.2652 - $3.50 | 17841 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.7005 - $9.2442 | 3500 In stock |
|
Black
|
Polished
|
11-19
|
||
| $0.2972 - $3.717 | 24100 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.211 - $2.969 | 159420 In stock |
|
Black
|
Textured
|
11-19
|
||
| $0.2231 - $2.969 | 4708 In stock |
|
White
|
Polished
|
11-19
|
||
| $0.875 - $12.2894 | Request the lead time here |
|
White
|
Polished
|
8-14
|
||
| $0.0974 - $0.6086 | 55553 In stock |
|
Black
|
|
16
|
||
| $0.333 - $1.2335 | 5067 In stock |
1.252 in
31.8 mm
|
Black
|
Polished
|
11
|
||
| $0.4563 - $6.0101 | 7350 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
16
|
||
| $0.5093 - $1.8758 | 4585 In stock |
1.5 in
38.1 mm
|
Black
|
Polished
|
20
|
||
| $0.5409 - $1.9985 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
Polished
|
14