Quantity | Unit price |
---|---|
100 - 999 | $0.4071 |
1000 - 4999 | $0.2714 |
5000 + | $0.2442 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.709 in |
---|---|
D | 18.0 mm |
H | 0.315 in |
H | 8.0 mm |
Maximum Wall Thickness | 0.059 in |
Maximum Wall Thickness | 1.5 mm |
Colour | Black |
Finish | Eroded |
Material | ABS |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue