These black, eroded-finish ABS glides are built for round metric tubing and are suitable for light to heavy-duty applications.
The press-fit design ensures a secure hold, which makes them ideal for a wide range of furniture and metal tubing applications.
Material: ABS Colour: Black Series Code: SRANT
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Maximum Wall Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1952 - $0.3254 | Request the lead time here |
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2048 - $0.3414 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.059 in
1.5 mm
|
||
| $0.3537 - $0.5895 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| $0.575 - $0.9584 | Request the lead time here |
1.26 in
32.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.7566 - $1.2609 | Request the lead time here |
1.772 in
45.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1278 - $0.2132 | Request the lead time here |
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
| $0.4062 - $0.6771 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
||
| $0.5232 - $0.872 | Request the lead time here |
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $1.0599 - $1.7666 | Request the lead time here |
2.362 in
60.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $1.034 - $1.7234 | Request the lead time here |
2.362 in
60.0 mm
|
0.433 in
11.0 mm
|
0.047 in
1.2 mm
|
||
| $0.2154 - $0.359 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3689 - $0.6147 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2366 - $0.3942 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.039 in
1.0 mm
|
||
| $0.4236 - $0.7061 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.5217 - $0.8694 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1278 - $0.2132 | Request the lead time here |
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3603 - $0.6006 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
| $0.2442 - $0.4071 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3488 - $0.5813 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3941 - $0.6569 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue