Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.308 - $1.7838 | 38099 In stock |
1.043 in
26.5 mm
|
|
||
| $0.0746 - $0.4308 | 5415 In stock |
0.5 in
12.7 mm
|
|
||
| $0.1292 - $0.7472 | 7373 In stock |
0.374 in
9.5 mm
|
|
||
| $0.0723 - $0.4182 | 674 In stock |
0.5 in
12.7 mm
|
|
||
| $0.1064 - $0.615 | Request the lead time here |
1.5 in
38.1 mm
|
|
||
| $0.3579 - $2.0717 | 1228 In stock |
1.752 in
44.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue