Menu Search

Non-Threaded End Caps - Blue Inside Diameter11.1 mm | 0.437 in ; Inside Height 12.7 mm | 0.500 in

Used to secure threaded and non-threaded tubing, pipes, and rods. Keeps dirt, debris, and other contaminants out. Easy to install and remove and is available in a wide range of sizes.
Item code:

AS7/16A

674 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.4182
1000 - 5999 $0.1673
6000 - 23999 $0.0759
24000 + $0.0723
Standard pack: 6000

Order in multiple of 6000

Total price:

$209.10

500 x $0.4182

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Blue
Inside Height 0.5 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us