Menu Search

Ribbed Pipe-End Plugs

In stock

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
24 results
Product SKUs information
Item Code Price range Availability Rib Diameter Range View
$0.3725 - $2.0732 12168 In stock
$3.6674 - $18.3476 2830 In stock
$16.0593 - $80.2989 697 In stock
$5.9553 - $29.7857 500 In stock
$65.1342 - $325.6793 182 In stock
$140.2538 - $389.5935 45 In stock
$0.2073 - $1.1517 39100 In stock
$0.5928 - $3.3012 10115 In stock
$2.3033 - $11.5152 2390 In stock
$12.3743 - $61.8743 1169 In stock
$35.6823 - $178.4162 298 In stock
$0.2472 - $1.3821 17357 In stock
$0.675 - $3.7622 1800 In stock
$48.6882 - $243.4437 930 In stock
$25.1475 - $125.7447 612 In stock
$28.8939 - $144.4763 Request the lead time here
$1.1588 - $6.4487 5991 In stock
$0.1914 - $1.0748 54520 In stock
$0.4412 - $2.4567 8222 In stock
$1.7334 - $8.6748 3800 In stock
  • of 2
Ribbed Pipe-End Plug - Head Diameter - 1.051 in ; 11.7 - 23.9 mm | 0.461 - 0.939 in ; NPT ; Blue ; PE

1343441

Price Range
$2.0732 - $0.3725

Stock Levels
12168 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    1.051 in
Ribbed Pipe-End Plug - Head Diameter - 4.500 in ; 79.7 - 108.7 mm | 3.137 - 4.281 in ; NPT ; Blue ; PE

1343448

Price Range
$18.3476 - $3.6674

Stock Levels
2830 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    4.500 in
Ribbed Pipe-End Plug - Head Diameter - 10.750 in ; 222.3 - 265.4 mm | 8.750 - 10.450 in ; NPT ; Blue ; PE

1343452

Price Range
$80.2989 - $16.0593

Stock Levels
697 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    10.750 in
Ribbed Pipe-End Plug - Head Diameter - 5.563 in ; 99.3 - 133.2 mm | 3.908 - 5.245 in ; NPT ; Blue ; PE

1343449

Price Range
$29.7857 - $5.9553

Stock Levels
500 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    5.563 in
Ribbed Pipe-End Plug - Head Diameter - 20.000 in ; 431.8 - 495.9 mm | 17.000 - 19.522 in ; NPT ; Blue ; PE

1343457

Price Range
$325.6793 - $65.1342

Stock Levels
182 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    20.000 in
Ribbed Pipe-End Plug - Head Diameter - 24.000 in ; 530 - 625 mm | 20.867 - 24.606 in ; NPT ; Blue ; PE

1343458

Price Range
$389.5935 - $140.2538

Stock Levels
45 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    24.000 in
Ribbed Pipe-End Plug - Head Diameter - 0.673 in ; 5.5 - 14.9 mm | 0.217 - 0.587 in ; NPT ; Blue ; PE

1343439

Price Range
$1.1517 - $0.2073

Stock Levels
39100 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Ribbed Pipe-End Plug - Head Diameter - 1.660 in ; 22.9 - 39.1 mm | 0.902 - 1.539 in ; NPT ; Blue ; PE

1343443

Price Range
$3.3012 - $0.5928

Stock Levels
10115 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    1.660 in
Ribbed Pipe-End Plug - Head Diameter - 3.500 in ; 56.6 - 84 mm | 2.230 - 3.309 in ; NPT ; Blue ; PE

1343447

Price Range
$11.5152 - $2.3033

Stock Levels
2390 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    3.500 in
Ribbed Pipe-End Plug - Head Diameter - 8.625 in ; 168.3 - 210 mm | 6.625 - 8.268 in ; NPT ; Blue ; PE

1343451

Price Range
$61.8743 - $12.3743

Stock Levels
1169 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    8.625 in
Ribbed Pipe-End Plug - Head Diameter - 16.000 in ; 349.3 - 394.9 mm | 13.750 - 15.547 in ; NPT ; Blue ; PE

1343455

Price Range
$178.4162 - $35.6823

Stock Levels
298 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    16.000 in
Ribbed Pipe-End Plug - Head Diameter - 0.838 in ; 10.3 - 18.6 mm | 0.407 - 0.734 in ; NPT ; Blue ; PE

1343440

Price Range
$1.3821 - $0.2472

Stock Levels
17357 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    0.838 in
Ribbed Pipe-End Plug - Head Diameter - 1.900 in ; 26.7 - 44.7 mm | 1.053 - 1.759 in ; NPT ; Blue ; PE

1343444

Price Range
$3.7622 - $0.675

Stock Levels
1800 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    1.900 in
Ribbed Pipe-End Plug - Head Diameter - 18.000 in ; 387.4 - 443.1 mm | 15.250 - 17.443 in ; NPT ; Blue ; PE

1343456

Price Range
$243.4437 - $48.6882

Stock Levels
930 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    18.000 in
Ribbed Pipe-End Plug - Head Diameter - 12.750 in ; 271.4 - 315.2 mm | 10.687 - 12.410 in ; NPT ; Blue ; PE

1343453

Price Range
$125.7447 - $25.1475

Stock Levels
612 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    12.750 in
Ribbed Pipe-End Plug - Head Diameter - 14.000 in ; 292.1 - 344.6 mm | 11.500 - 13.566 in ; NPT ; Blue ; PE

1343454

Price Range
$144.4763 - $28.8939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    14.000 in
Ribbed Pipe-End Plug - Head Diameter - 2.374 in ; 31.9 - 54.9 mm | 1.254 - 2.163 in ; NPT ; Blue ; PE

1343445

Price Range
$6.4487 - $1.1588

Stock Levels
5991 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    2.374 in
Ribbed Pipe-End Plug - Head Diameter - 0.539 in ; 6.8 - 12.7 mm | 0.266 - 0.500 in ; NPT ; Blue ; PE

1343438

Price Range
$1.0748 - $0.1914

Stock Levels
54520 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Ribbed Pipe-End Plug - Head Diameter - 1.315 in ; 16.2 - 30.3 mm | 0.637 - 1.194 in ; NPT ; Blue ; PE

1343442

Price Range
$2.4567 - $0.4412

Stock Levels
8222 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    1.315 in
Ribbed Pipe-End Plug - Head Diameter - 2.875 in ; 41.7 - 69.5 mm | 1.641 - 2.737 in ; NPT ; Blue ; PE

1343446

Price Range
$8.6748 - $1.7334

Stock Levels
3800 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Head Diameter
    2.875 in