Menu Search

Ribbed Pipe-End Plug - Head Diameter - 16.000 in ; 349.3 - 394.9 mm | 13.750 - 15.547 in ; NPT ; Blue ; LDPE

Blue Ribbed Pipe-End Plug provides protection against contaminants entering pipe. The LDPE material has flexible fins with a rib diameterfor a snug fit.
Item code:

1343455

364 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 $133.2149
8 - 15 $53.2866
16 - 47 $26.6423
48 - 79 $25.8419
80 - 127 $25.3104
128 - 319 $24.5102
320 + $21.314
Standard pack: 15

Order any quantity

Total price:

$133.21

1 x $133.2149

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Head Diameter 16.000 in
Overall Height 2.677 in
Rib Diameter Range 13.750 - 15.547 in
Maximum Rib Diameter 15.547 in
Minimum Rib Diameter 13.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us