Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0611 - $0.0675 | Request the lead time here |
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
||
| $0.0591 - $0.0657 | 9000 In stock |
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0675 - $0.0752 | 83000 In stock |
|
0.394 in
10.0 mm
|
0.106 in
2.7 mm
|
||
| $0.0924 - $0.1026 | 1500 In stock |
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0543 - $0.0603 | 1318000 In stock |
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0155 - $0.0236 | 767000 In stock |
|
0.203 in
5.2 mm
|
0.032 in
0.8 mm
|
||
| $0.0924 - $0.1026 | 4500 In stock |
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0567 - $0.0632 | 1000 In stock |
|
0.433 in
11.0 mm
|
0.055 in
1.4 mm
|
||
| $0.0587 - $0.065 | 10000 In stock |
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0654 - $0.0726 | 3500 In stock |
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0587 - $0.065 | 22000 In stock |
|
0.256 in
6.5 mm
|
0.043 in
1.1 mm
|
||
| $0.0924 - $0.1026 | Request the lead time here |
|
0.512 in
13.0 mm
|
0.106 in
2.7 mm
|
||
| $0.0665 - $0.0735 | 3000 In stock |
|
0.429 in
10.9 mm
|
0.059 in
1.5 mm
|
||
| $0.0207 - $0.0317 | 212000 In stock |
|
0.203 in
5.2 mm
|
0.062 in
1.6 mm
|
||
| $0.0939 - $0.1431 | 7250 In stock |
|
1.344 in
34.1 mm
|
0.062 in
1.6 mm
|
||
| $0.0363 - $0.0554 | 357000 In stock |
|
0.391 in
9.9 mm
|
0.062 in
1.6 mm
|
||
| $0.1556 - $0.1728 | 12000 In stock |
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| $0.1404 - $0.1559 | 12000 In stock |
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2451 - $0.2744 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1686 - $0.1871 | Request the lead time here |
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue